HiFluxx Nitrogen Gas Membrane Modules (5% to 0.5% maximum remaining oxygen content) | Austria
Austria

HiFluxx Nitrogen Gas Membrane Modules (5% to 0.5% maximum remaining oxygen content)

Membrane modules for producing nitrogen gas at pressures up to 13 barg from a standard compressed air supply. HiFluxx provides nitrogen gas of 95% to 99,5% equivalent nitrogen purity.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Nitrogen is used as a clean, dry, inert gas primarily for removing oxygen from products and/or processes. Parker modules can be built into a custom-made nitrogen generator or can be integrated with your (production) process to provide an on-demand, continuous source of nitrogen gas. This nitrogen gas can be used in a wide range of industries including food, beverage, pharmaceutical, laboratory, chemical, heat treatment, electronics, transportation, oil & gas, mining and marine.

    Features / Benefits:

    • Less membrane modules needed per nitrogen system

    • Use of low pressure standard industrial compressor - No high pressure compressor needed to obtain required nitrogen flow

    • Energy savings - Operation at a low pressure requires less energy

    • Reduced CO2 emissions - No heater required to open polymer membrane structure, thus reducing the energy consumption

    • Robust fibre - Most tolerant fibre to particle contamination

    • Large membrane diameter - Lowest membrane module pressure drop

    • Strong engineering plastic - Life-expectancy of more than 10 years

    • Factory membrane ageing, pre-delivery - No performance decrease over time due to fibre ageing

    • Quick start-up time - Required nitrogen purity is produced instantly, no time needed to heat-up

    • Flexible mounting arrangements - Can be mounted horizontal or vertical

    • Low noise operation - Radiated noise generated by membrane technology is extremely low

    • No maintenance required - No user serviceable parts

    • Small system footprint - Less modules needed to produce nitrogen requirements

    * Above selection criteria are based on 97% purity and 7 barg, please refer to the product literature in the support section for additional performance conditions.

    For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.
Description

Performance Characteristics

Gas Generated

Nitrogen

Number of Tubes

1, 2 or 3

Inlet Air Requirement

2.6 to 513 m³/h @ 7 barg

Required Inlet Air Quality

ISO8573 Class 1,4,1

Outlet Port Size (inch)

G 3/8 to G2 1/2

Inlet Port Size (inch)

G 3/8 to G2 1/2

Maximum Operating Pressure (barg)

8 to 13

Minimum Operating Temperature (C)

2

Maximum Operating Temperature (C)

50

Height (mm)

386 to 1860

Width (mm)

80 to 296

Depth (mm)

63 to 208

Diameter (mm)

100 to 280

Weight (kg)

2.3 to 47

Contact Us

Parker Hannifin Ges.m.b.H.
Sales Company Austria
Badener Strasse 12
2700 Wiener Neustadt
Austria
Phone +43 (0)2622 23501 0
Fax  +43 (0)2622 23501-88 101