AC Variable Frequency Drives, HP Rated - AC890 Series | Australia & New Zealand

AC Variable Frequency Drives, HP Rated - AC890 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

AC Variable Frequency Drives, HP Rated - AC890 Series

The AC890 is a compact, modular systems AC drive engineered to control speed and position of open-loop and closed-loop, single- or multi-motor AC induction or servo motor applications, up to 500HP.

Technical Specifications

  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology, Multi-Axis Technology
  • Product Series: AC890
  • Input Voltage: 3*230 VAC, 3*380-480 VAC, 3*500-690 VAC, 320-705 VDC (Common Bus)
  • Output Power: 0.75 to 1500 HP
  • Compatible Motor Type: Brushless Servo, Frameless Servo, Induction, Spindle, Torque, Permanent Magnet AC (PMAC)
  • Compatible Feedback Device: Resolver, Incremental Encoder
  • Modes of Control: V/Hz, Sensorless Vector, Closed Loop Vector, Active Front End, Speed Control of Permanent Magnet Motor
  • Communication Interface: RS232/RS485, CANopen, ControlNet, DeviceNet, Profibus, Profinet, Ethernet TCP/IP
  • Operating Temperature: 0 to 45 °C for Frames B-F (derate up to 50°C max.)¦0-40¦for Frames G-K (derate up to 50°C max.), 32 to 113 °F for Frames B to F (derate up to 122°F max.), 32 to 104 °F for Frames G to K (derate up to 122°F max.)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: Heavy Duty Rating (Constant Torque) : 150% for 60s %, Normal Duty Rating (Variable Torque) : 110% for 60s %, Servo Mode Rating (Frames B-D) : 200% for 4s %, Servo Mode Rating (Frames E-J) : 150% for 60s %
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed

Full Product Description

The AC890 is a compact, modular systems drive engineered to control speed and position of open-loop and closed-loop, single- or multi-motor AC induction or servo motor applications. Compatible with a wide range of feedback options, the AC890 may be used with any AC motor and virtually any speed/position feedback options. With this flexibility you may not even need to replace your existing AC motor to achieve high performance, saving you time and money. The AC890 is available in 380-460/500V 3-phase 0.75 to 500HP and 220V-240V 3-phase 0.75 to 10HP.

Markets:
• Water and Wastewater Treatment
• Pulp and Paper
• Steel Mills
• Marine
• Cranes
• Wind and Solar Power
• Food and Chemical Processing

Features and Benefits:
• The AC890 can be configured for 4 different modes of operation :
• Open-loop (volts / frequency) control
This mode is ideal for basic, single or multi-motor speed control.
• Sensorless vector control
With its ultra high performance sensorless vector algorithm, the AC890 delivers a combination of both high torque and close speed regulation without the need for any speed measuring transducer.
• Closed-loop vector control
Full closed-loop flux vector performance can be achieved with the AC890 by simply adding an encoder feedback 'technology box'. This provides 100% continuous full load standstill torque, plus a highly dynamic speed loop more than sufficient for the most demanding applications.
• 4 Quadrant active front-end power supply module
With this configuration, the energy is fed back into the mains supply with sinusoidal currents and unity power factor; a very low current harmonic content is achieved (THD < 3%).

Applications:
• Slitting Lines
• Hot and Cold Saws
• Forming Rolls
• Printing Lines
• Fans, Pumps, and Blowers
• Water Treatment
• Wind Turbines
• Solar Power
• Engine Testing
• Gearbox Testing

Related Documents

Literature and Reference Materials
590+ Full Line Selector Guide
AC890 Series Modular AC Drive Catalog--HA471133
Product Manual/Engineering Reference AC890 AC Drive frame B-D HA468445U004
Product Manual/Engineering Reference AC890 AC Drive frame E-F HA469315U004
Product Manual/Engineering Reference AC890 AC Drive frame G-J HA471397U003
Product Manual/Engineering Reference AC890 AC Drive frame K HA500572
6911 Keypad - Manual
890 Series AC Drives, Frame Sizes B to D - Product Manual (English)
890 Series AC Drives, Frame Sizes E & F - Product Manual (English)
8902 M1 / 8903 M1 - Product Manual (English)
8902/E1 SinCos Speed Feedback Option - Product Manual (English)
8902/EQ HTTL Speed Feedback Option - Product Manual (English)
8902/LS Line Synchronization Option - Product Manual (English)
8902/RE and 8902/RR Resolver Speed Feedback Options - Product Manual (English)
8903 DN (DeviceNet) Interface - Product Manual (English)
8903 RS485 Serial Communication Interface - Product Manual (English)
8903/CB CANopen Communication Interface - Product Manual (English)
8903/CN ControlNet Communication Interface - Product Manual (English)
8903/CT EtherCAT Communications Option - Product Manual (English)
8903/FA FireWire IEEE 1394a Communications Option - Product Manual (English)
8903/IM MODBUS/TCP, 8903/IP Ethernet/IP and 8903/PN ProfiNet/IO - Product Manual (English)
8903/PB Profibus-DP Communications Option - Product Manual (English)
8903/SP Peer-to-Peer Communications Option - Product Manual (English)
8903AI / 8903EP - Product Manual (English)
890SD Series Installation Kits - Quick Start Guide (English)
890SD Series Stand-Alone AC Drives, Frame K - Product Manual (English)
890SD Series Stand-Alone AC Drives, Frames B, C & D - Quick Start Guide (English)
890SD Series Stand-Alone AC Drives, Frames E & F - Quick Start Guide (English)
890SD Series Stand-Alone AC Drives, Frames G, H & J - Product Manual (English)
890SD Series Stand-Alone AC Drives, Frames G, H & J - Quick Start Guide (English)
Case Study: AC890 Improves Productivity on Wire Spooler
Case Study: AC890 VFD cable winding
Case Study: AC890 improves performance of dockside crane
Case Study: Parker VFD saves energy in compressor application
DSE Peer to Peer Support for Parker Drives
DSELite Config Tool - Manual
Drive Controlled Pumps--HA473113
EPLAN Macros - AC890CD Variable Speed Drives
EPLAN Macros - AC890CS Variable Speed Drives
EPLAN Macros - AC890SD Variable Speed Drives
Estimating Infeed Rating For Common Bus VFD Systems
HA469250 : 890CA Series Common Bus Adapters - Quick Start Guide (English)
HA501027 : 890CS/CD Series Common Bus AC Drives, Frames B, C & D - Quick Start Guide (English)
HA501028 : 890CS/CD Series Common Bus AC Drives, Frames E & F - Quick Start Guide (English)
LINKnet Brochure
Market Solutions for Metals Processing
Market Solutions for the Converting Industry
Parker Optimized VFD System Cooling Solutions
Product Manual/Engineering Reference - AC890 PMAC Drive frame B-D v2 HA468445U002
Product Manual/Engineering Reference - AC890 PMAC Drive frame E-F v2 HA469315U002
Product Manual/Engineering Reference - AC890 PMAC Drive frame G-J v2 HA471397U002
Product Manual/Engineering Reference - ADDENDUM AC890 with software v4.1 HA501281
Product Manual/Engineering Reference AC890 PMAC Drive frame B-D v2 HA468445U002
Product Manual/Engineering Reference AC890 PMAC Drive frame E-F v2 HA469315U002
Product Manual/Engineering Reference AC890 PMAC Drive frame G-J v2 HA471397U002
Product Manual/Engineering Reference ADDENDUM AC890 with software v4.1 HA501281
Product manual LINKnet 8903/LN--HA474017U001
Quickstart Guide DSE890 Config Tool HA471112
Quickstart Manual AC890 (SD) frame G-J AC Drive HA471391
Software Manual DSE890 Config Tool HA471113
Software Manual DSELite Config Tool HA471486
Space Optimized VFD Solutions for Complex Systems
Technical App Note for AC890 Active Front End/Regen Unit HA471427
HG50610 : System Installation and Wiring Practices (USA)
Quickstart Manual AC890 (CS/CD) frame E-F AC Drive HA501028U000
Quickstart Manual AC890 (SD) frame B-D AC Drive HA501029
Quickstart Manual AC890 (SD) frame E-F AC Drive HA501030
Quickstart Manual AC890 Common Bus Adapter 890CA HA469250
Compliance, Certifications & Safety
AC890 EU declaration of conformity
Ɨ
Products

687463
936514