AC Variable Frequency Drives, HP Rated - AC690 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AC Variable Frequency Drives, HP Rated - AC690 Series

AC Variable Frequency Drives, HP Rated - AC690 Series OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: AC690
  • Input Voltage: 1*230 VAC, 3*230 VAC, 3*380 to 480 VAC, 3*500 VAC
  • Output Power: 1 to 500 HP
  • Compatible Motor Type: Induction, Spindle
  • Compatible Feedback Device: Incremental Encoder
  • Modes of Control: V/Hz, Sensorless Vector, Closed Loop Vector
  • Communication Interface: RS232/RS485, CANopen, ControlNet, DeviceNet, Profibus, Ethernet TCP/IP, Link Communications
  • Operating Temperature: 0 to 45 °C, 0 to 40 °C with IP40 Cover (derate up to 50°C max.), 32 to 113 °F, 32 to 104 °F with IP40 Cover (derate up to 122°F max.)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: Heavy Duty Rating (Constant Torque) : 150% for 60s %, Heavy Duty Rating (Constant Torque) : 180% for 1s %, Normal Duty Rating (Variable Torque - pumps and fans) : 115% for 10s %
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed

Full Product Description

The AC690+ Integrator Series is a single range of AC drives designed to meet the requirements of all variable speed applications from simple single motor speed control through to the most sophisticated integrated multi-drive systems. The heart of the AC690+ is a highly advanced 32-bit microprocessor based motor control model. This provides an exceptional dynamic performance platform to which can be added a host of communications and control options, enabling you to tailor the drives to meet your exact requirements.  

Markets:
• Wire and Cable
• Pulp and Paper
• Machine Tools
• Power Generation
• Metal Forming
• Oil and Gas
• Plastic and Rubber
• Waste and Water Treatment

Features and Benefits:
• Open-loop (volts/frequency) control
• Sensorless vector control
• Closed-loop vector control
• Pre-programmed application macros
• Open standard fieldbus communications
• Programming identical to DC 590+ DC drives
• Mechanical protection options to suit all environments : IP 20 - IP40/NEMA 1 - IP54 - Through panel mounting
• Class B EMC filters
• Energy Saving (fast return on investment in pump and fan applications)
• Line regenerative AFE units available
• HVAC series available with line bypass

Applications:
• Pumps and Fans
• Conveyors
• Mixers and Agitators
• Extruders
• Winders
• Process Lines
• Spindles and Lathes
• Converting Applications

Standards:
The AC690+ series meets the following standards when installed in accordance with the relevant product manual:
• CE Marked to EN50178 (Safety, Low Voltage Directive)
• CE Marked to EN61800-3 (EMC Directive)
• UL listed to US Standard UL508C
• cUL listed to Canadian Standard C22.2 #14

Systems Expansion Module:
The optional systems expansion module allows for advanced applications such as phase locking between drives and register control. Key features include :
• 5 additional user configurable Inputs / Outputs
• 4 high resolution analogue inputs (12 bits plus sign)
• 2 additional encoder inputs
• 2 high speed register mark inputs
• Encoder slave repeater

Related Documents

Product Demos & Tutorials
AC690+ How To Install Option Cards
Communities, Blogs & Industry Links
AC690+ Substitution Guide
Literature and Reference Materials
Product Manual AC690+ AC Drive frame B-F --HA465492
590+ Full Line Selector Guide
Product Manual AC690+ AC Drive frame G-J--HA465084
Product Manual AC690+ AC Drive frame K--HA465746 U001
5703/1 Installation (Legacy) - Manual
6053-6055 Ethernet Communication Interface - Manual
6053/6055 Modbus+ - Manual
6911 Keypad - Manual
CanOpen - Manual
Case Study: Variable Frequency Control for Hydraulic Power Unit
DSE Peer to Peer Support for Parker Drives
DSELite Config Tool - Manual
DeviceNet TechBox - Manual
EPLAN Macros - AC690 Variable Speed Drives
HA465038U005 : 690+ Series AC Drives - Software Guide (English)
HA465084U002 : 690+ Series AC Drives, Frame Sizes G, H & J - Product Manual (English)
HA465492 : 690+ Series AC Drives, Frame Sizes B, C, D, E and F - Product Manual (English)
HA465746 : 690+ Series AC Drives, Frame Size K - Product Manual (English)
HA467152U001 : HTTL Techbox - Product Manual (English)
LINKnet Brochure
Market Solutions for Metals Processing
Market Solutions for the Converting Industry
Market Solutions for the Pulp and Paper Industry
Product Manual AC690+ AC Drive frame B-F--HA465492U006 Iss1
Product Manual CANopen for AC690+ and DC590+ HA467800
Product Manual HTTL Speed F/B Option for AC690+ frame C and larger HA467152
Product Manual LINKnet HA473865U001
Product Manual LonWorks for AC690+ HA468031
Product Manual Metasys N2 for AC690+ HA470901
Profibus - Manual
Quickstart Manual AC690+ Frame B HA470631U100
RS485 Communications Interface - Manual
Replacement of 5703/1 - Application Note
Software Manual AC690+ AC Drive v5 HA465038
Software Manual DSELite Config Tool HA471486
Technical App Note 3410 - 620S to 690+ Retrofit
Technical App Note 3410 - 620S to 690+ Retrofit
Technical App Note 3411 - 620L to 690+ Retrofit
AC690+ Integrator Series Drive Product Catalog HA465511
Catalog - Energy Saving Technologies for Motor-Driven Hydraulics HA473113
HG50610 : System Installation and Wiring Practices (USA)
Product Manual - 5703/1 (Legacy Product)-- HA467592U001
Product Manual ControlNet Techbox 605x/CNET HA468029
Product Manual Ethernet Techbox 605x/ENET HA468030
Product Manual Modbus Plus Techbox 605x/MBP HA468033
Product Manual RS485 Techbox 605x/E100 HA463560
Technical App Notes for AC690+ Series AC Drive
×
Products
AC690-HP_DUMMY

687463
936514