DC Motor Speed Controllers - DC506/507/508 Series | Product Series

Filter by

    No filters selected

Output Current Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DC Motor Speed Controllers - DC506/507/508 Series

DC Motor Speed Controllers - DC506/507/508 Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC50n
  • Input Voltage: 1*110 VAC, 1*230 VAC
  • Continuous Output Current Rating: 3 to 12 A
  • Output Power: 0.25 to 2 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Tachometer
  • Modes of Control: Non-Regenerative
  • Communication Interface: n/a
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: -
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed (506/507 only)

Full Product Description

The 506, 507 and 508 series drives provide cost-effective DC motor control. Available in 3, 6 or 12A armature ratings, the feature packed minimum footprint design is ideal for speed or torque control of permanent magnet or shunt wound DC motors fed from single phase supplies.



Markets:

• Industrial Markets

• Packaging

• Food Processing



Features and Benefits:

• Low Cost High Featured Design

• IP20 Protected Covers

• Compact Footprint and DIN Rail Mounting

• Selectable 110V or 230V Supply

• Selectable Tach or Armature Voltage Feedback



Applications:

• Conveyors

• Packaging Machinery

• Fans and Pumps

Note: 508 drives do not carry UL508c certification. 

Related Documents

×
Products Output Current Rating
#506-00-20-00 3A
#507-00-20-00 6A
#508-00-20-00 12A

687463
936514