Aerospace Systems and Technologies Products from parker include

: Default
Sort By Product Attributes
Fluid Compatibility

Fluid Compatibility

Division

Division

Certificates

Certificates

Materials of Construction

Materials of Construction

Weight (lbs)

Weight (lbs)

Maximum Bend Radius (inch)

Maximum Bend Radius (inch)

Minimum Operating Temperature (F)

Minimum Operating Temperature (F)

Maximum Pressure (psig)

Maximum Pressure (psig)

Number of Legs

Number of Legs

Application

Application

Material

Material

Rated Flow (gpm)

Rated Flow (gpm)

Body Material

Body Material

Maximum Ambient Temperature (F)

Maximum Ambient Temperature (F)

Burst Pressure

Burst Pressure

Connection Thread Size (inch)

Connection Thread Size (inch)

Connection Type

Connection Type

Current (amps)

Current (amps)

Diameter (inch)

Diameter (inch)

Dimension: Height

Dimension: Height

Dimension: Length

Dimension: Length

Dimension: Width

Dimension: Width

Fluid Type

Fluid Type

Internal Leak Rate

Internal Leak Rate

Load Rating

Load Rating

Maximum Fluid Temperature (C)

Maximum Fluid Temperature (C)

Maximum Fluid Temperature (F)

Maximum Fluid Temperature (F)

Maximum Operating Pressure (psig)

Maximum Operating Pressure (psig)

Meets Certifications

Meets Certifications

Meets Industry Standards

Meets Industry Standards

Minimum Fluid Temperature (F)

Minimum Fluid Temperature (F)

Minimum Operating Pressure (psig)

Minimum Operating Pressure (psig)

Motor Type

Motor Type

Operating Pressure (psi)

Operating Pressure (psi)

Operating Pressure (psig)

Operating Pressure (psig)

Operating Temperature (C)

Operating Temperature (C)

Operating Temperature (F)

Operating Temperature (F)

Outside Diameter (inch)

Outside Diameter (inch)

Rated Flow (lpm)

Rated Flow (lpm)

Stroke Range

Stroke Range

Temperature Range (C)

Temperature Range (C)

Temperature Range (F)

Temperature Range (F)

Desc_Torque Rating (in-lbs) (FacetOnly)

Desc_Torque Rating (in-lbs) (FacetOnly)

Volume (Gallons)

Volume (Gallons)

Fuel Type

Fuel Type

Maximum Weight (lbs)

Maximum Weight (lbs)

Flow Rate (GPM)

Flow Rate (GPM)

Maximum Proof Pressure (psig)

Maximum Proof Pressure (psig)

Length (inch)

Length (inch)

Voltage (VDC)

Voltage (VDC)

Pressure Drop (psi)

Pressure Drop (psi)

???ACCE_Region_Product_List???
Aerospace Systems and Technologies ( 1 - 20 of 87 )
Switch to list view
List
Switch to grid view
Grid
  • 1
  • 2
  • ...
  • 5
Next Page
  • 1
  • 2
  • ...
  • 5
Next Next Page
Compare Selected
Product Listing

Thread-together style self-sealing quick disconnect (QD) couplings are designed for connecting ground support carts to the aircraft. The ground service equipment QD provides reliable performance, simple one hand operation, and positive latching.

Couplings from the Slide-LokTM quick disconnect series are ideal selections when size, weight, performance, and reliability are critical in cooling, fuel, hydraulic, and pneumatic system applications across a variety of temperature and pressure ranges.

Lightweight and highly-reliable connection providing self-sealing capability on one side of the connection when the single shut-off coupling is disconnected from the mating fitting.

Proven high-pressure fittings designed to provide torsional rotation for use in dynamic fluid or pneumatic aerospace conveyance systems, such as cargo doors and retractable landing gears.

High reliability, small envelope size, and low pressure-drop performance while meeting application requirements in aerospace electronics cooling and similar systems. Self-sealing valving prevents fluid spillage when the coupling halves are disconnected.

The wing tank is divided into a number of semi-sealed compartments that allow easy fuel migration inboard while minimizing fuel migration outboard. The compartments contain check valves that are the boundaries between compartments.

The fuel swing check valve is an inline, swing flapper check valve that has many uses; one of which is to prevent reverse fuel flow from the ejector pumps to the engine feed subsystem.

A series of three- or four-way electrohydraulic servovalves (EHSVs) that drive actuators or motors in closed-loop servosystems used to control position, velocity, and force in hydraulic systems, fuel systems, and engine control applications.

Proven lifesavers, Stratoflex’s breakaway valves separate under high loads on fluid lines exceeding a predetermined value. Upon separation, the valves automatically seal the fluids in the lines to effectively prevent spills.

Parker's park brake valves are designed for long, reliable service life while holding the aircraft stationary in the closed (locked) position. Valve models range from fairly simple devices to more complex models with additional features.

Parker’s reservoir type master cylinders are designed for long, reliable service life and feature a reservoir integrated into the housing. This eliminates the need for a separate, remotely mounted reservoir.

The Parker Aerospace automatic bleed valve provides automatic detection and bleeding of air in a closed-hydraulic system without input from maintenance personnel. The device may be controlled directly through the aircraft's computing system.

Parker’s push-type master cylinders utilize hardened steel rods, aluminum housings, and pistons that have low seal friction, which means they are designed for long, reliable service life.

Master cylinders are located in the cockpit on each of the pilot’s rudder pedals, using pressure to actuate the brakes on an aircraft. Parker’s pull-type master cylinders have been designed for long, reliable service life.

The shimmy damper is a hydraulic fluid-filled cylinder that prevents rapid movement of the nose or main landing gear without interfering with slower operations.

Parker Aerospace anti-ice pressure regulating shut-off valve controls the application of HP3 air to the downstream anti-ice pressure relief valve to maintain the engine intake (nacelle) free from ice under fault-free operation.

Incorporates a number of solenoid valves (two to six) that are used to control pneumatic valves. The solenoid bank is designed to be located in zone two of the engine. The solenoid valves are connected, via servo pipes, to individual pneumatic valves.

Parker Aerospace's shutoff valve/volume compensator is a multi-function hydraulic valve. Its main purpose is to increase aircraft efficiency and provide pedal feedback to the pilot.

Parker's dual flow shutoff valve (DFSOV) is used on the inert gas generation system of an aircraft to control the nitrogen enriched air (NEA) flow to the fuel tanks.

The motor-operated fuel shutoff valve is spar-mounted and is driven by a 28 VDC brush-type motor actuator to open and close when electrically commanded.

Switch to list view
List
Switch to grid view
Grid
  • 1
  • 2
  • ...
  • 5
Next Page
  • 1
  • 2
  • ...
  • 5
Next Next Page

Contact Us

Milton
Parker Canada Division
160 Chisholm Drive
Milton
ON
Canada
L9T 3G9
Phone 905.693.3000
Fax  905.876.1958