Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker provides the industry's widest selection of check valves, available in a variety of end connections. Our valves are used in a diverse range of applications, from air and fuel systems to load holding. Our check valves utilize a variety of media including oil, air, and water and are made from materials such as aluminum, stainless steel, brass, and carbon steel. Parker check valves employ economical metal seating or zero-leak seating, with elastomer seals using a custom-molded seat design.