CHO-SHIELD 2056 Electrically Conductive Silver Copper Acrylic Paint | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SHIELD 2056 Electrically Conductive Silver Copper Acrylic Paint CHO-SHIELD 2056 Electrically Conductive Silver Copper Acrylic Paint CHO-SHIELD 2056 Electrically Conductive Silver Copper Acrylic Paint CHO-SHIELD 2056 Electrically Conductive Silver Copper Acrylic Paint

CHO-SHIELD 2056 Electrically Conductive Silver Copper Acrylic Paint

Parker Chomerics CHO-SHIELD® 2056 EMI coating is a one-component, silver and silver-plated copper filled acrylic paint designed for high levels of EMI shielding on plastic substrates

Technical Specifications

  • Package Type: 1 Gallon Aluminum Can
  • Primer Included: Not Required
  • Polymer Material Options: Acrylic
  • Filler Material: Pure Silver
  • Color: Copper
  • Spraying Viscosity & Test Method: 14 to 20 sec Zahn Cup 2
  • Surface Resistivity: ≤ 0.030 Ω/square
  • Noise Shielding Level: > 75 dB
  • Film Thickness: 0.025 mm
  • Specific Gravity: 1.13
  • Percent Solids by Weight: 32 %
  • Operating Temperature: -40 to 85 °C
  • Shelf Life: 12 Months
Safety Warning

Full Product Description

Parker Chomerics CHO-SHIELD® 2056 EMI coating is a one-component, Ag and Ag/Cu filled acrylic paint designed for high levels of EMI shielding on plastic substrates. CHO-SHIELD® 2056 is a copper-colored coating that provides excellent reliability and EMI shielding (>75 dB) on a multitude of plastics. Due to minimal application requirements and superior electrical properties, CHO-SHIELD® 2056 is the most cost effective EMI shielding solution for electronic enclosures.

Features and Benefits:
• Thin coating allows for time and money savings for processing
• Silver flake provided anti-microbial characteristics for medial device applications
• One component coating means no measuring and mixing is required
• Can be applied using standard spray painting equipment, not requiring capital intensive equipment
• Meets UL Specification 746-C for adhesion
• Anti-static protection and excellent surface grounding properties
• Room temperature drying means no high temperature curing is necessary (but elevated temp curing is available for faster cure time)
• Excellent leveling and smooth surface coverage
• Thin dry film thickness limits wastage due to overspray and the frequency of mask washing
• No primer required

Related Documents

×
Products Weight (g)
52-03-2056-0000 4050

687541
179336