Coolers Products from parker include

: Default
Sort By Product Attributes
Mounting Type

Mounting Type

Actuation Type

Actuation Type

Division

Division

Brand

Brand

Minimum Operating Temperature (C)

Minimum Operating Temperature (C)

Minimum Operating Temperature (F)

Minimum Operating Temperature (F)

Maximum Operating Temperature (C)

Maximum Operating Temperature (C)

Maximum Operating Temperature (F)

Maximum Operating Temperature (F)

Application

Application

Function

Function

Maximum Working Pressure (Bar)

Maximum Working Pressure (Bar)

Maximum Working Pressure (psi)

Maximum Working Pressure (psi)

Media

Media

Valve Type

Valve Type

Flow Rate (GPM)

Flow Rate (GPM)

Flow Rate (lpm)

Flow Rate (lpm)

???ACCE_Region_Product_List???
Coolers ( 1 - 20 of 31 )
Switch to list view
List
Switch to grid view
Grid
  • 1
  • 2
Next Page
  • 1
  • 2
Next Next Page
Compare Selected
Product Listing

Highly efficient water cooled aftercoolers for the removal of water vapour and cooling of compressed air and gases downstream from compressors and blowers.

Suitable for most Industrial applications, the LAC air oil cooler series offers an efficient and robust design and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.

The Parker PWO is a compact and lightweight Water Oil Cooler (also known as a brazed plate heat exchanger) with a high cooling capacity for its size. Please use the PWO Sizing Software on the Product Support Tab for proper cooler sizing.

The LDC air oil cooler series with 12 or 24V DC motor is optimized for use in the mobile industry and is available in a range of cooling capacities from 1kW to 30 kW. Please use the sizing software for proper cooler sizing.

Highly efficient air cooled aftercoolers for the removal of water vapour and cooling of compressed air downstream from compressors and blowers.

The LOC Air Oil Cooling System with AC-motor and pump provides cooling up to 45kW. Its robust construction makes it suitable for most applications and environments. Please use the Sizing Software on the Product Support Tab for proper cooler sizing.

Parker's thermal bypass valves modulate fluid temperature by shifting return line flow through the cooler, or bypassing it directly to the reservoir.

ULOC Series oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 60hp of offline cooling and are suitable for most applications and environments.

The LHC air oil cooler series with hydraulic motor is suitable for mobile and industrial market applications and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.

The Parker SWO Water Oil Cooler is lightweight, compact and efficient shell and tube cooler for industrial and marine applications.

Air Oil Cooler Stone and Dust Guards protect your ULAC, ULDC, and ULHC, and ULOC coolers from damage due to rocks and other debris, as well as maximizing efficiency by preventing airborne debris from clogging the cooling fins.

Rear-Mount Oil Coolers offer several custom mounting options, incorporating many features intended to reduce installation time & add mounting flexibility.

To ensure precise temperature control and working conditions of a hydraulic system, Parker temperature switches should be installed to control the motor (AC or DC) on air oil coolers. The switches can also be used to alarm excessive fluid temperature.

Mount OAW Series and PWO Series water oil coolers securely and isolate from shock and vibration with the OAW Series Mounting Brackets.

External Bypass Kits allow oil to bypass ULAC, ULOC, ULDC, and ULHC Series air oil cooler cores if the pressure drop is too high. The bypass reduces the risk of the cooler bursting in connection with cold starts and temporary peaks in pressure or flow.

Two-Phase Evaporative Liquid Cooling Systems -- using non-corrosive, non-conductive refrigerant closed loop cold plate system to evaporate on contact with hot electronics.

Two-Phase Evaporative Liquid Cooling Systems -- using non-corrosive, non-conductive refrigerant closed loop cold plate system to evaporate on contact with hot electronics.

Two-Phase Evaporative Liquid Cooling Systems -- using non-corrosive, non-conductive refrigerant closed loop cold plate system to evaporate on contact with hot electronics.

ULAC Series oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 400hp of cooling and are suitable for most applications and environments.

ULDC Series oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 37hp of cooling and are suitable for most mobile applications.

Switch to list view
List
Switch to grid view
Grid
  • 1
  • 2
Next Page
  • 1
  • 2
Next Next Page

Contact Us

Milton
Parker Canada Division
160 Chisholm Drive
Milton
ON
Canada
L9T 3G9
Phone 905.693.3000
Fax  905.876.1958