Industrial Hydraulic Cylinders - Series HMI | Canada
Canada

Industrial Hydraulic Cylinders - Series HMI

210 bar Industrial Hydraulic Cylinders conforming to to ISO 6020/2. The tie rod construction sets the standard for performance, durability and trouble-free operation with superior design and quality to ensure long cylinder service life.

Use our configurator to build the right part for your application.
Description
    HMI Series metric tie rod hydraulic cylinders are Compact Series cylinders rated for use at working pressures up to 210 bar depending on the rod end and type of service. Like all cylinders from Parker Hydraulics, they are designed to deliver long, efficient service with low maintenance requirements, guaranteeing high productivity year after year. Parker's HMI series metric cylinders meet the requirements of ISO 6020/2, 160 bar Compact Series.

    To generate a CAD model of an HMI Series cylinder, please follow the steps for the equivalent HMI Series cylinder by using the CUSTOM CONFIGURATOR button.

    A wide range of optional features such as different mounting styles and piston rod diameters is available, permitting HMI cylinders to be customised to suit different industrial applications. A more extensive range of options is available for HMI Series cylinders, including feedback transducers and position switches, cushions, oversize ports, stop tubes, stroke limiters, gland drains, rod end protection and more. Where only a totally bespoke cylinder will do, our experienced design engineers will work with you to create a unique customised solution.

    Markets:
    Energy
    • Energy Production, Development & Service
    • Power Generation

    Government (Non-Aerospace)
    • Defense
    • Government (Non-Defense)

    Industrial
    • Factory Automation
    • Entertainment Automation
    • Machine Tools
    • Molding
    • Packaging Machinery
    • Vehicle Assembly Facilities

    Natural Resources
    • Mining
    • Oil & Gas

    Processing
    • Food & Beverage
    • Industrial Chemical Processing
    • Lumber & Wood
    • Plastic Processing
    • Primary Metal Refining/Process
    • Rubber & Tie Processing

    Features/Benefits:
    • 12 standard mounting styles
    • Single and double rod designs available
    • 6 standard male and female rod end threads
    • Up to 3 rod sizes per bore
    • Strokes available in any practical stroke length
    • Rod gland can be removed in situ for seal replacement
    • Hard chrome plated rod for increased seal and cylinder life
    • Wide range of sealing systems to suit all applications and environments
    • Suitable in a wide range of fluid specifications and temperature ranges from -20°C to +150°C
    • Rod locking device for increased safety and functionality
    • World class cushioning solutions, available at either or both ends
    • Wide range of mounting and rod end accessories
    • Wide range of special features, e.g. stroke adjuster, rod bellow, gland drain, proximity switches or integrated linear transducers
    • Bespoke custom designs on request

    Applications:
    • Machine tools
    • Transfer lines
    • Injection moulding
    • Presses
    • Test equipment
    • Robotics
    • Machining Center
    • Assembly Line
Description

Performance Characteristics

Rod Sizes per Bore

up to 3

Style

Tie rod

Maximum Working Pressure (bar)

210

Minimum Bore Diameter (mm)

25

Maximum Bore Diameter (mm)

200

Minimum Rod Diameter (mm)

12

Maximum Rod Diameter (mm)

140

Maximum Stroke (mm)

5000

Temperature Range (C)

-20 to 150

Mounting Styles

Extended Tie-rods, Flange, Foot, Pivot, Trunnion

Cylinder Action

Single/Double Acting

Port Type

Metric, BSPP

Piston Types

Standard, Low Friction, LoadMaster

Rod End Styles

up to 7

Rod Thread

Metric

Contact Us

Milton
Parker Canada Division
160 Chisholm Drive
Milton
ON
Canada
L9T 3G9
Phone 905.693.3000
Fax  905.876.1958