Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PRO - PRN hi rotor rotary vane actuator offers a range of 9 sizes in single or double (with double effective torque) vane versions. The PRN High Torque offers angle of 90° 180° and 270° and PRO offers adjustable angle rotation.
PRO - PRN rotary vane actuators are an efficient and easy way to generate rotational torque from compressed air. With a range of 9 pneumatic units in single or double vane versions (with double effective torque) and an operating temperature range of -5°C to 80°C (PRN range -5°C to +60°C). A solid vane shaft and built-in damper are combined with a unique sealing design that minimises leakages to ensure that even at low speeds and operating pressures oscillations are smooth and stable. The series has a choice of two oscillation reference points of 45° and 90° and three oscillating angles of 90° 180° and 270°. Rotary actuators with variable oscillating angle are shipped with a fixed reference point stopper. The angle setting stopper is attached but not fixed. This must be fixed securely before use and sets the oscillation angle to the exact requirement. For the PRN high torque models from PRN50 and higher, units for high energy applications are able to operate at much greater loads with the addition of an optional hydro-cushion unit (CRN). These cushions should be used when the inertial energy exceeds the allowable energy of the PRN rotary actuator.
Installation can be either direct mounting or with the optional foot or flange plates and the addition of sensor switch units allows for rotational position detection. PRO - PRN hi rotor actuators are ideal suited for compact applications in a wide range of industries such as, packaging, process, electronics etc.
Markets:
• Miscellaneous Electronics
• Factory Automation
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Agriculture Machinery
• Food & Beverage
• Miscellaneous Processing
Features/Benefits:
• Single or double vane versions, with the double vane having twice the effective torque of single vane versions
• Unique sealing design to minimise leakage and improve efficiency
• Low speed oscillation and stable smooth operation even at low operating pressures
• Solid vane shaft and built in dampers are combined with unique sealing design to ensure outstanding durability
• PRO series has adjustable oscillation angle allows the setting of the exact angle requirement
• PRN Series available with optional cushion units for high energy / load applications
• Optional switch units (sensors) for detection of rotational position
Applications:
• Indexing and rotational positioning
• Lifting and handling
• Parts transfer
• Opening and closing of gates and doors
• Clamping
• Agitation of fluids and powders
• Conveyor and line transfer systems
General Technical Data:
• International Standards : N/A
• Rotation angles :
- PRN: 45° and 90° oscillation reference points / 90°, 180° and 270° oscillating angles.
- PRO: adjustable oscillation angle 30° to 180° and 30° to 270°.
• Versions : Double acting
• Cushioning :
- Built in rubber damper (standard)
- Hydraulic cushion for PRN high torque. Use these cushions when the inertial energy exceed the allowable energy of the PRN rotary actuator. (optional)
• Position Sensing : Optional variable sensor switch position, solid state NPN or PNP.
• Installation : Direct or with optional mounting brackets
• Mounting Position : Any
Operating and Environmental Data:
• Operating Medium : For best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
• Operating Pressure : 2 to 10 Bar Maximum (Pending version)
• Operating Temperature : Standard temperature -5°C to 80°C. (PRN range -5°C to +60°C).
• Pre-lubricated : Further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
• Corrosion Resistance : High resistance to corrosion and chemicals.
Material Specification: PRO
• Body : Aluminium Alloy
• Solid Vane Shaft : Steel, resin and nitrile
• O rings : Nitrile
Material Specification: PRNA3 to PRN30
• Body : Aluminium Alloy
• Solid Vane Shaft : Steel, resin and nitrile
• O rings : Nitrile
Material Specification: PRN50 to PRN800
• Body : Aluminium Alloy
• Solid Vane Shaft : Structural steel alloy and nitrile
• O rings : Nitrile
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Literature and Reference Materials |
|---|
| Parker Pneumatic Components Catalogue PDE2600PNUK |
| Parker Pneumatic Rotary Actuators PRO - PRN Catalogue - PDE2502TCUK-ab |