Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s PTFE hose portfolio is wide-ranging and offers excellent chemical resistance for the majority of media types. These hoses have the capability to operate under both high and low temperatures and therefore handle extreme conditions very well. Each PTFE hose offers low friction, which minimises pressure drops and avoids the build-up of unwanted deposits. They are also moisture resistant to avoid hydrolysis. Our PTFE hoses are suitable for use across most major industrial markets, supporting a variety of applications.