Transfer Hose

Filter by

No filters selected

Brand

Technology

Division

Inside Diameter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Transfer Hose


Transfer Hose

Parker's superior transfer hoses move media from place to place and point to point whether it is air or water, or more aggressive materials such as abrasives, acids, chemicals, compressed gases, fuel, oil or steam and include a number of configurations that are easy to install. These products are suitable for wide ranging operating temperatures and support many of today's major industrial markets, as our products are suitable for use across various types of applications.


Parker High Pressure 2022N Aramid Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 69 MPa.

Viewing 10 of 2

Parker 2240N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 43 MPa.

Viewing 10 of 1

Parker 2340N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place.

Viewing 10 of 2

Parker High Pressure 2244N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 88 MPa.

Viewing 10 of 6

Parker 2390N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 49 MPa.

Viewing 10 of 11

Parker’s 627 is utilized for the transfer of coolants in high performance computers and data farms. The EPDM, peroxide cured tube is specially formulated for compatibility with industrial coolants.

Viewing 10 of 6

Parker 563LT low temperature thermoplastic hydraulic hose is one of Parkers premier fork lift products and features operating temperatures as low as -70°F. Available as a single or twinline hose assembly.

Viewing 10 of 5

Parflex Electric Cooling Hose (ECH) is a thermoplastic hose designed for the pressure and temperature requirements of the battery mobility market.

Viewing 10 of 3

Nylon core refrigerant hose is compatible with common compressor oils and refrigeration media.

Viewing 10 of 2

Parker PFX25-05TJ is a 36,230 psi thermoplastic hose designed for waterejetting and water blast applications.

Viewing 10 of 1

Parker 2245D flex lance hose is DIN EN1829-2 compliant and operates up to 15,000 psi.

Viewing 10 of 1

Parker 2380N and 2388N oil and gas hoses meet ISO 13628-5 and API 17EN specifications.

Viewing 10 of 1

Parker PFX30-05 is a 43,645 psi thermoplastic hose designed for waterejetting and water blast applications.

Viewing 10 of 2

Parker Ultra High Pressure PFX38-05 hose is an 8mm, 55,000 psi ultra high pressure water jet cutting equipment with water or with abrasive additives.

Viewing 10 of 2

E-Z Form GS Greek Corrugated EPDM-P Hose is designed to ensure fluid purity, thermal resistance and superior sealing capabilities within thermal management systems. For DI water and water/glycol solution applications to 212°F and 150 psi, Series 7390

Viewing 10 of 8

53LT/538LT low temperature hose is 100R18 compliant and offers superior flexibility in cold temperature applications.

Viewing 10 of 4

Parker's 510D hydraulic hose reduces noise in hydraulic systems. Quick connect fittings to speed up installation and it has a low for to flex for tighter routing.

Viewing 10 of 8

PTFE hoses feature superior chemical compatibility, resist moisture, perform in a wide temperature range and offer a low coefficient of friction to assist with flow. Most 919 hoses handle temperatures up to 450°F.

Viewing 10 of 42

GST® II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi

Viewing 10 of 90

Liquid Petroleum Gas LPG Hose is designed for delivery, supply and transfer of propane in commercial and industrial applications to 140°F and 350 psi, Series 7132

Viewing 10 of 16

Wildcatter Oilfield Petroleum Transport Suction Hose is designed for delivery, transfer and transport of oil and refined fuels in applications to 180°F and 150 psi, Series 7216E

Viewing 10 of 7

Parker Hoses 2580N Black Eagle for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 69 MPa.

Viewing 10 of 1

Grizzly 500 Nonconductive Oil Resistant Multipurpose Rubber Hose is a premium product designed to transfer air, mild chemicals, oil and water in applications to 212°F and 500 psi, Series 7107.

Viewing 10 of 9

Blue Thunder Large Diameter UHMWPE Corrugated Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 180°F and 200 psi, Series 7373T

Viewing 10 of 8

Liquid Petroleum Gas LPG Hose is designed for bulk/high volume supply and transfer of propane in applications to 140°F and 350 psi, Series 7232

Viewing 10 of 4

687541
687541