NITROFLOW LAB Mobile Nitrogen Gas Generator For LC/MS | Product Series

Filter by

    No filters selected

Flow Rate

Input Voltage

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NITROFLOW LAB Mobile Nitrogen Gas Generator For LC/MS NITROFLOW LAB Mobile Nitrogen Gas Generator For LC/MS NITROFLOW LAB Mobile Nitrogen Gas Generator For LC/MS NITROFLOW LAB Mobile Nitrogen Gas Generator For LC/MS NITROFLOW LAB Mobile Nitrogen Gas Generator For LC/MS NITROFLOW LAB Mobile Nitrogen Gas Generator For LC/MS

NITROFLOW LAB Mobile Nitrogen Gas Generator For LC/MS

Complete 'plug and play' generator producing up to 99.5% purity hydrocarbon and phthalate-free LC/MS grade nitrogen gas.

Technical Specifications

  • Electrical Requirements: Yes
  • Input Voltage: 230 VAC 50 Hz, 120 VAC 60 Hz
  • Industry: Healthcare & Life Sciences, Industrial & Chemical Processing, Oil & Gas
  • Outlet Pressure Rating: 8 bar
  • Compressor Included: Yes
  • Specifications Met: n/a
  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Application: Analytical Laboratory: LC-MS, Chemical Solvent Evaporation, ELSD, LC-MS/MS, Nebuliser Gases for APCI and ESI, Turbo Vaps
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: up to 32 L/min
  • Gas Type Generated: Nitrogen
  • Gas Purity: up to 99.5 %
  • Outlet Port Size: G 1/4 (optional 6 and 8 mm push fit connectors included)
  • Port Type: BSPP
  • Ambient Temperature: 5 to 40 °C, 41 to 104 °F
  • Inlet Pressure Rating: 8 barg, 116 psig
  • Inlet Air Quality Specifications: ISO8573-1:2001 Class 3.2.1
  • Weight: 93 kg, 110 lb
  • Height: 27.5 inch, 700 mm
  • Width: 27.5 inch, 310 mm
  • Depth: 35.4 inch, 900 mm
  • Product Series: NITROFLOW LAB
  • Preventive Maintenance Kit: 12 Months: 159.003754
Safety Warning

Full Product Description

NitroFlow Lab is a self-contained nitrogen gas generator that produces up to 32 l/min of pure LC/MS grade nitrogen at pressures up to 8 bar. Nitrogen is produced by utilising a combination of compressor and membrane separation technologies. High and low pressure compressors are carefully matched to the hollow fibre membranes to ensure quiet and reliable operation. Oil free compressed air is passed through the unique proprietary hollow fibre membranes which separate the air into a concentrated nitrogen stream.

Typical applications include LC/MS, LC/MS/MS, nebuliser gases for APCI and ESI, ELSD, Turbo Vaps and chemical solvent evaporation. The NitroFlow Lab has been tried and tested by all the major LC/MS manufacturers.

Features / Benefits:
•  Complete “Plug and Play” system recommended by all major LC/MS manufacturers

•  Produces a continuous supply of nitrogen for all LC/MS applications

•  Phthalate-free, no organic vapours

•  Eliminate dangerous nitrogen cylinders from the laboratory

•  8,000 hours compressor warranty

•  Internal acoustic dampening ensures quiet operation

The unique combination of the dual compressor technology ensures that the NitroFlow Lab has several unique technical advantages over all other existing LC/MS Nitrogen Generators.

Nitrogen is produced at low pressure and then compressed to 8 bar. This ensures minimal maintenance of the system with no compressed air filter replacements or waste condensate. The compressor life is guaranteed under the Parker warranty for 8,000 continuous running hours.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Input Voltage
159.003848 Up to 32 l/min 230V-50Hz
159.003868 Up to 32 l/min 120V-60Hz

A29633
A22066