High Performance DC Servo Motor - RS Series | Product Series

Filter by

    No filters selected

Frame Size

Winding Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Performance DC Servo Motor - RS Series

High Performance DC Servo Motor - RS Series

RS-series high performance DC servo motors provide excellent low-speed function and very long service life. With low-speed torques up to 13Nm and speeds to 3000 min-1, they have options of tacho, encoder or resolver feedback, plus brake and 2nd shaft

Technical Specifications

  • Frame Size: 39 mm, 52 mm, 68 mm, 83 mm, 97 mm, 120 mm
  • Continuous Torque: 0.05 to 13 Nm, 0.44 to 115 lb-inch
  • Peak Torque: 0.14 to 42 Nm, 1.24 to 371 lb-inch
  • Rated Speed: 2000 to 3000 RPM
  • Input Voltage: 20.7 to 105 VDC
  • Motor Pole Count: 4
  • Feedback Type: Tacho, Incremental Encoder, Resolver
  • Compatible Parker Drive: RTS
  • Specifications Met: CE (except RS6)
  • Ingress Protection Rating: IP40 (RS1-RS4), IP54 (RS5-RS6)
  • Holding Brake Included: Optional
  • Shaft Type: Smooth (RS1-RS4), Keyway (RS5-RS6), 2nd Shaft (rear)
Safety Warning

Full Product Description

Using high energy magnets, RS-series DC motors combined with RTS drives are particularly suitable for applications which require a very compact solution or a high dynamic level.

Applications:
• Factory Automation
• Life Science Diagnostic
• Textile Machines
• Radiation Hardend

Technical Overview:
• Motor Technology : brushed DC servo motor with rare earth magnets
• Frame Sizes : 39mm | 52mm | 68mm | 83mm | 97mm | 120mm
• Torque Range : 0.05 ... 13 Nm
• Speed Range : 2000 ... 3000 min-1
• Voltage Supply : 20.7 ... 105VDC
• Number of Poles : 4
• Protection Level : IP40 (RS1-RS4) | IP54 (RS5-RS6)
• Feedback Sensors : Tacho | Encoder | Resolver
• Marking : CE (except RS6)

Features:
• Shaft
    - RS1 to RS4: Smooth full shaft
    - RS5 and RS6: Full keyed shaft
• 2nd Shaft End
    - RS1 to RS3: possibility to mount standard tacho or encoder
    - RS5 and RS6: possibility to mount standard tacho, adaptation for encoder mounting in option
• Output Cables - 1 m without connector
• Options
    - brake (RS2 to RS6)  /  - tachometer
    - adaptation 2nd shaft end for encoder mounting (RS5 and RS6)

Advantages:
• High performance characteristics
• Excellent low-speed functioning
• High compactness
• Very long service life
• Rare earth magnets
• Tacho, encoder resolver and brake in option

Related Documents

×
Products Frame Size Winding Type Options
RS110MR1000 Frame Size '1' - Pilot Ø18mm, Shaft Ø4x20mm 0.050Nm Static Torque (Io = 1.5A / U = 20.7V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS110MR1100 Frame Size '1' - Pilot Ø18mm, Shaft Ø4x20mm 0.050Nm Static Torque (Io = 1.5A / U = 20.7V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS120GR1000 Frame Size '1' - Pilot Ø18mm, Shaft Ø4x20mm 0.092Nm Static Torque (Io = 2.3A / U = 21.2V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS120GR1100 Frame Size '1' - Pilot Ø18mm, Shaft Ø4x20mm 0.092Nm Static Torque (Io = 2.3A / U = 21.2V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS130ER1000 Frame Size '1' - Pilot Ø18mm, Shaft Ø4x20mm 0.130Nm Static Torque (Io = 2.7A / U = 23.7V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS130ER1100 Frame Size '1' - Pilot Ø18mm, Shaft Ø4x20mm 0.130Nm Static Torque (Io = 2.7A / U = 23.7V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS210LR1000 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.110Nm Static Torque (Io = 2.5A / U = 24V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS210LR1100 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.110Nm Static Torque (Io = 2.5A / U = 24V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS210LR1200 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.110Nm Static Torque (Io = 2.5A / U = 24V / Nn = 3000rpm) Rear Shaft + Brake
RS210LR1300 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.110Nm Static Torque (Io = 2.5A / U = 24V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS220FR1000 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.225Nm Static Torque (Io = 4.1A / U = 25.4V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS220FR1100 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.225Nm Static Torque (Io = 4.1A / U = 25.4V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS220FR1200 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.225Nm Static Torque (Io = 4.1A / U = 25.4V / Nn = 3000rpm) Rear Shaft + Brake
RS220FR1300 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.225Nm Static Torque (Io = 4.1A / U = 25.4V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS220KR1000 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.232Nm Static Torque (Io = 2.8A / U = 38.6V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS220KR1100 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.232Nm Static Torque (Io = 2.8A / U = 38.6V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS220KR1200 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.232Nm Static Torque (Io = 2.8A / U = 38.6V / Nn = 3000rpm) Rear Shaft + Brake
RS220KR1300 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.232Nm Static Torque (Io = 2.8A / U = 38.6V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS230CR1000 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.310Nm Static Torque (Io = 5.6A / U = 24V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS230CR1100 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.310Nm Static Torque (Io = 5.6A / U = 24V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS230CR1200 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.310Nm Static Torque (Io = 5.6A / U = 24V / Nn = 3000rpm) Rear Shaft + Brake
RS230CR1300 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.310Nm Static Torque (Io = 5.6A / U = 24V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS240BR1000 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.390Nm Static Torque (Io = 6.0A / U = 27.6V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS240BR1100 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.390Nm Static Torque (Io = 6.0A / U = 27.6V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS240BR1200 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.390Nm Static Torque (Io = 6.0A / U = 27.6V / Nn = 3000rpm) Rear Shaft + Brake
RS240BR1300 Frame Size '2' - Pilot Ø25mm, Shaft Ø6x20mm 0.390Nm Static Torque (Io = 6.0A / U = 27.6V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS310NR1000 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.28Nm Static Torque (Io = 2.6A / U = 49V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS310NR1100 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.28Nm Static Torque (Io = 2.6A / U = 49V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS310NR1200 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.28Nm Static Torque (Io = 2.6A / U = 49V / Nn = 3000rpm) Rear Shaft + Brake
RS310NR1300 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.28Nm Static Torque (Io = 2.6A / U = 49V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS320HR1000 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.54Nm Static Torque (Io = 4.5A / U = 49V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS320HR1100 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.54Nm Static Torque (Io = 4.5A / U = 49V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS320HR1200 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.54Nm Static Torque (Io = 4.5A / U = 49V / Nn = 3000rpm) Rear Shaft + Brake
RS320HR1300 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.54Nm Static Torque (Io = 4.5A / U = 49V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS330ER1000 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.78Nm Static Torque (Io = 5.9A / U = 51V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS330ER1100 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.78Nm Static Torque (Io = 5.9A / U = 51V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS330ER1200 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.78Nm Static Torque (Io = 5.9A / U = 51V / Nn = 3000rpm) Rear Shaft + Brake
RS330ER1300 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.78Nm Static Torque (Io = 5.9A / U = 51V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS340CR1000 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.98Nm Static Torque (Io = 6.9A / U = 53V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS340CR1100 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.98Nm Static Torque (Io = 6.9A / U = 53V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS340CR1200 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.98Nm Static Torque (Io = 6.9A / U = 53V / Nn = 3000rpm) Rear Shaft + Brake
RS340CR1300 Frame Size '3' - Pilot Ø32mm, Shaft Ø9x25mm 0.98Nm Static Torque (Io = 6.9A / U = 53V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS410RR1000 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 0.48Nm Static Torque (Io = 3.6A / U = 60V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS410RR1100 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 0.48Nm Static Torque (Io = 3.6A / U = 60V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS410RR1200 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 0.48Nm Static Torque (Io = 3.6A / U = 60V / Nn = 3000rpm) Rear Shaft + Brake
RS410RR1300 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 0.48Nm Static Torque (Io = 3.6A / U = 60V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS420JR1000 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 0.93Nm Static Torque (Io = 6.2A / U = 60V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS420JR1100 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 0.93Nm Static Torque (Io = 6.2A / U = 60V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS420JR1200 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 0.93Nm Static Torque (Io = 6.2A / U = 60V / Nn = 3000rpm) Rear Shaft + Brake
RS420JR1300 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 0.93Nm Static Torque (Io = 6.2A / U = 60V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS430FR1000 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.30Nm Static Torque (Io = 8.1A / U = 43V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS430FR1100 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.30Nm Static Torque (Io = 8.1A / U = 43V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS430FR1200 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.30Nm Static Torque (Io = 8.1A / U = 43V / Nn = 3000rpm) Rear Shaft + Brake
RS430FR1300 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.30Nm Static Torque (Io = 8.1A / U = 43V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS430HR1000 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.36Nm Static Torque (Io = 6.6A / U = 78V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS430HR1100 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.36Nm Static Torque (Io = 6.6A / U = 78V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS430HR1200 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.36Nm Static Torque (Io = 6.6A / U = 78V / Nn = 3000rpm) Rear Shaft + Brake
RS430HR1300 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.36Nm Static Torque (Io = 6.6A / U = 78V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS440GR1000 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.74Nm Static Torque (Io = 7.0A / U = 90V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS440GR1100 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.74Nm Static Torque (Io = 7.0A / U = 90V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RS440GR1200 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.74Nm Static Torque (Io = 7.0A / U = 90V / Nn = 3000rpm) Rear Shaft + Brake
RS440GR1300 Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm 1.74Nm Static Torque (Io = 7.0A / U = 90V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RS510LR1000 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 1.9Nm Static Torque (Io = 7.9A / U = 82V / Nn = 2700rpm) Rear Shaft (without Brake or Tacho Feedback)
RS510LR1100 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 1.9Nm Static Torque (Io = 7.9A / U = 82V / Nn = 2700rpm) Rear Shaft + Tacho Feedback
RS510LR1200 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 1.9Nm Static Torque (Io = 7.9A / U = 82V / Nn = 2700rpm) Rear Shaft + Brake
RS510LR1300 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 1.9Nm Static Torque (Io = 7.9A / U = 82V / Nn = 2700rpm) Rear Shaft + Brake + Tacho Feedback
RS510LR1400 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 1.9Nm Static Torque (Io = 7.9A / U = 82V / Nn = 2700rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RS510LR1500 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 1.9Nm Static Torque (Io = 7.9A / U = 82V / Nn = 2700rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RS510LR1600 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 1.9Nm Static Torque (Io = 7.9A / U = 82V / Nn = 2700rpm) Rear Shaft + Brake + Encoder Adapter
RS510LR1700 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 1.9Nm Static Torque (Io = 7.9A / U = 82V / Nn = 2700rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter
RS520GR1000 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 3.1Nm Static Torque (Io = 10.9A / U = 92V / Nn = 2700rpm) Rear Shaft (without Brake or Tacho Feedback)
RS520GR1100 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 3.1Nm Static Torque (Io = 10.9A / U = 92V / Nn = 2700rpm) Rear Shaft + Tacho Feedback
RS520GR1200 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 3.1Nm Static Torque (Io = 10.9A / U = 92V / Nn = 2700rpm) Rear Shaft + Brake
RS520GR1300 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 3.1Nm Static Torque (Io = 10.9A / U = 92V / Nn = 2700rpm) Rear Shaft + Brake + Tacho Feedback
RS520GR1400 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 3.1Nm Static Torque (Io = 10.9A / U = 92V / Nn = 2700rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RS520GR1500 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 3.1Nm Static Torque (Io = 10.9A / U = 92V / Nn = 2700rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RS520GR1600 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 3.1Nm Static Torque (Io = 10.9A / U = 92V / Nn = 2700rpm) Rear Shaft + Brake + Encoder Adapter
RS520GR1700 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 3.1Nm Static Torque (Io = 10.9A / U = 92V / Nn = 2700rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter
RS530ER1000 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 4.0Nm Static Torque (Io = 13A / U = 97V / Nn = 2700rpm) Rear Shaft (without Brake or Tacho Feedback)
RS530ER1100 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 4.0Nm Static Torque (Io = 13A / U = 97V / Nn = 2700rpm) Rear Shaft + Tacho Feedback
RS530ER1200 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 4.0Nm Static Torque (Io = 13A / U = 97V / Nn = 2700rpm) Rear Shaft + Brake
RS530ER1300 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 4.0Nm Static Torque (Io = 13A / U = 97V / Nn = 2700rpm) Rear Shaft + Brake + Tacho Feedback
RS530ER1400 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 4.0Nm Static Torque (Io = 13A / U = 97V / Nn = 2700rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RS530ER1500 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 4.0Nm Static Torque (Io = 13A / U = 97V / Nn = 2700rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RS530ER1600 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 4.0Nm Static Torque (Io = 13A / U = 97V / Nn = 2700rpm) Rear Shaft + Brake + Encoder Adapter
RS530ER1700 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 4.0Nm Static Torque (Io = 13A / U = 97V / Nn = 2700rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter
RS540CR1000 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 15A / U = 104V / Nn = 2700rpm) Rear Shaft (without Brake or Tacho Feedback)
RS540CR1100 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 15A / U = 104V / Nn = 2700rpm) Rear Shaft + Tacho Feedback
RS540CR1200 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 15A / U = 104V / Nn = 2700rpm) Rear Shaft + Brake
RS540CR1300 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 15A / U = 104V / Nn = 2700rpm) Rear Shaft + Brake + Tacho Feedback
RS540CR1400 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 15A / U = 104V / Nn = 2700rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RS540CR1500 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 15A / U = 104V / Nn = 2700rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RS540CR1600 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 15A / U = 104V / Nn = 2700rpm) Rear Shaft + Brake + Encoder Adapter
RS540CR1700 Frame Size '5' - Pilot Ø95mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 15A / U = 104V / Nn = 2700rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter
RS620GR1000 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 8.0Nm Static Torque (Io = 22.3A / U = 100V / Nn = 2400rpm) Rear Shaft (without Brake or Tacho Feedback)
RS620GR1100 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 8.0Nm Static Torque (Io = 22.3A / U = 100V / Nn = 2400rpm) Rear Shaft + Tacho Feedback
RS620GR1200 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 8.0Nm Static Torque (Io = 22.3A / U = 100V / Nn = 2400rpm) Rear Shaft + Brake
RS620GR1300 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 8.0Nm Static Torque (Io = 22.3A / U = 100V / Nn = 2400rpm) Rear Shaft + Brake + Tacho Feedback
RS620GR1400 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 8.0Nm Static Torque (Io = 22.3A / U = 100V / Nn = 2400rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RS620GR1500 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 8.0Nm Static Torque (Io = 22.3A / U = 100V / Nn = 2400rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RS620GR1600 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 8.0Nm Static Torque (Io = 22.3A / U = 100V / Nn = 2400rpm) Rear Shaft + Brake + Encoder Adapter
RS620GR1700 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 8.0Nm Static Torque (Io = 22.3A / U = 100V / Nn = 2400rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter
RS630FR1000 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 10.8Nm Static Torque (Io = 25A / U = 100V / Nn = 2000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS630FR1100 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 10.8Nm Static Torque (Io = 25A / U = 100V / Nn = 2000rpm) Rear Shaft + Tacho Feedback
RS630FR1200 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 10.8Nm Static Torque (Io = 25A / U = 100V / Nn = 2000rpm) Rear Shaft + Brake
RS630FR1300 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 10.8Nm Static Torque (Io = 25A / U = 100V / Nn = 2000rpm) Rear Shaft + Brake + Tacho Feedback
RS630FR1400 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 10.8Nm Static Torque (Io = 25A / U = 100V / Nn = 2000rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RS630FR1500 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 10.8Nm Static Torque (Io = 25A / U = 100V / Nn = 2000rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RS630FR1600 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 10.8Nm Static Torque (Io = 25A / U = 100V / Nn = 2000rpm) Rear Shaft + Brake + Encoder Adapter
RS630FR1700 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 10.8Nm Static Torque (Io = 25A / U = 100V / Nn = 2000rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter
RS640ER1000 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 13.0Nm Static Torque (Io = 28A / U = 105V / Nn = 2000rpm) Rear Shaft (without Brake or Tacho Feedback)
RS640ER1100 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 13.0Nm Static Torque (Io = 28A / U = 105V / Nn = 2000rpm) Rear Shaft + Tacho Feedback
RS640ER1200 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 13.0Nm Static Torque (Io = 28A / U = 105V / Nn = 2000rpm) Rear Shaft + Brake
RS640ER1300 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 13.0Nm Static Torque (Io = 28A / U = 105V / Nn = 2000rpm) Rear Shaft + Brake + Tacho Feedback
RS640ER1400 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 13.0Nm Static Torque (Io = 28A / U = 105V / Nn = 2000rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RS640ER1500 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 13.0Nm Static Torque (Io = 28A / U = 105V / Nn = 2000rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RS640ER1600 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 13.0Nm Static Torque (Io = 28A / U = 105V / Nn = 2000rpm) Rear Shaft + Brake + Encoder Adapter
RS640ER1700 Frame Size '6' - Pilot Ø110mm, Shaft Ø24x50mm with keyway 13.0Nm Static Torque (Io = 28A / U = 105V / Nn = 2000rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter

C19159
A87859