Ultra High Purity Nitrogen Generator for GC and other critical analytical applications | Product Series

Filter by

    No filters selected

Flow Rate

Input Voltage

Compressor Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra High Purity Nitrogen Generator  for GC and other critical analytical applications Ultra High Purity Nitrogen Generator  for GC and other critical analytical applications Ultra High Purity Nitrogen Generator  for GC and other critical analytical applications Ultra High Purity Nitrogen Generator  for GC and other critical analytical applications Ultra High Purity Nitrogen Generator  for GC and other critical analytical applications Ultra High Purity Nitrogen Generator  for GC and other critical analytical applications

Ultra High Purity Nitrogen Generator for GC and other critical analytical applications

Complete ‘Plug and Play’ system specifically designed for critical analytical applications, producing a continuous supply of 99.9995% purity nitrogen.

Technical Specifications

  • Brand: Parker, domnick hunter
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory, Gas Chromatography, Spectroscopy
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: View Part Number for Details.
  • Gas Type Generated: Nitrogen
  • Gas Purity: > 99.9995 % (with respect to oxygen)
  • Inlet Port Size: 1/4 inch, n/a
  • Outlet Port Size: 1/8 inch, 1/4 inch
  • Port Type: Compression
  • Electrical Requirements: Yes
  • Input Voltage: View Part Number for Details.
  • Ambient Temperature: 15 to 25 °C, 59 to 77 °F
  • Inlet Pressure Rating: View Part Number for Details.
  • Outlet Pressure Rating: 72.5 psig Max., 5 barg Max.
  • Compressor Included: Yes or No
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 3.2.1 / -40°C PDP, n/a
  • Inlet Air Requirement: View Part Number for Details.
  • Preventive Maintenance Kit: 12 Month Filter Kit: 606272553, 24 Month (8000 hours) Compressor Kit: 606272577, 24 Month (8000 hours) Compressor Kit: 606272579, 12 Month Filter Kit: 606272551, 12 Month Filter Kit: 606272555, 24 Month (8000 hours) Compressor Kit: 606272581
  • Specifications Met: n/a
  • Weight: 44 to 93 kg, 97 to 205 lb
  • Height: 869 mm, 34.2 inch
  • Width: 13.6 inch, 345 mm
  • Depth: 417 to 667 mm, 16.4 to 26.3 inch
Safety Warning

Full Product Description

Parker domnick hunter nitrogen gas generators employ robust, field proven technology to produce ultra high purity nitrogen for critical life science, chemical analysis and spectroscopy applications. Flow rates range from 0.75 L/min to 3 L/min, with purities >99.9995%.

The generators provide a continuous stream of ultra-high purity nitrogen from a single ‘plug & play’ unit. Models are available with and without an integral an oil free compressor, are extremely quiet in operation and are fully approved for use by major instrumentation manufacturers.

Innovative design features include economy mode as standard which extends compressor life and significantly reduces on going running costs.

Features / Benefits:

• Complete ‘Plug and Play’ system specifically designed for critical analytical applications

• Produces a continuous supply of 99.999% purity nitrogen 24 hours a day

• Integral oil free compressor

• Eliminate inconvenient and potentially dangerous nitrogen cylinders

• Compact, reliable with minimal operator attention and maintenance


• Economy mode as standard; increases compressor life

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Input Voltage Compressor Included
UHPN2-750C-E 0.75 l/min 207V - 253V 50/60Hz Yes
UHPN2-750C-W 0.75 l/min 103V - 126V 60Hz Yes
UHPN2-750-E 0.75 l/min 207V - 253V 50/60Hz No
UHPN2-750-W 0.75 l/min 103V - 126V 60Hz No
UHPN2-1500C-E 1.5 l/min 207V - 253V 50/60Hz Yes
UHPN2-1500C-W 1.5 l/min 103V - 126V 60Hz Yes
UHPN2-1500-E 1.5 l/min 207V - 253V 50/60Hz No
UHPN2-1500-W 1.5 l/min 103V - 126V 60Hz No
UHPN2-3000C-E 3.0 l/min 207V - 253V 50/60Hz Yes
UHPN2-3000C-W 3.0 l/min 103V - 126V 60Hz Yes
UHPN2-3000-E 3.0 l/min 207V - 253V 50/60Hz No
UHPN2-3000-W 3.0 l/min 103V - 126V 60Hz No

C19159
A22066