CTS Micro Diaphragm Pump | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CTS Micro Diaphragm Pump

CTS Micro Diaphragm Pump

Parker's CTS Micro Diaphragm Pump Model delivers up to 2.5 slpm of flow into a compact 20 mm wide package. Configurable with three different motors to meet your application's specific needs and life expectations.

Technical Specifications

  • Product Type: Diaphragm Pump
  • For Fluid Type: Air, Gas
  • Industry Application: Gas Analyzers, Patient Monitoring, Compression Therapy, Negative Pressure Wound Therapy
  • Flow Rate: 2.5 L/min
  • Weight: 48 to 62 g
  • Operating Pressure: 24 psi, 1.65 bar
  • Length: 1.74 to 1.98 inch, 44.2 to 50.2 mm
  • Maximum Continuous Pressure: 24 psi, 1.65 bar
  • Width: 0.80 inch, 20.3 mm
  • Vacuum Pressure Rating: -4.9 psi, -508 mm-Hg
  • Height: 1.27 inch, 32.2 mm
  • Maximum Continuous Vacuum Pressure: -4.9 psi, -508 mm-Hg
  • Motor Type: Iron Core Brush, Coreless Brush, Brushless Slotless
  • Operational Life: 10000 Hours
  • Body Material: PSU to Polysulphone
  • Diaphragm Material: EPDM, AEPDM
  • Noise Level: 45 dBA
  • Operating Temperature: 5 to 50 °C

Full Product Description

Parkers CTS Micro Diaphragm Pump is a compact 20 mm wide pump that delivers up to 2.5 slpm of flow with three motor configurations options to meet application needs. Compact size, high life expectancy, and lightweight design make this pump the ideal choice for portable applications. Parker’s CTS series pumps are specifically balanced to minimize noise and vibration for low noise applications, such as patient monitoring and wound therapy. 

Markets:
Patient Gas Analyzer
Hand-held Diagnostics
Point of Care Testing

Features/Benefits:
CTS Series Pumps set the highest benchmark for service free life expectancy with our advanced proprietary diaphragm elastomer.
CTS Series Pumps have a unique, compact, and lightweight design making it ideal for portable applications.
Our 100% oil and grease-free pump and compressor design maintains the purity of your system and are commonly used in FDA-approved systems.
CTS Series Pumps are uniquely balanced to minimize noise and vibration and to maximize life.
RoHS compliant

Applications:
Gas Analyzers
Patient Monitoring
CO₂ Monitors
Compression Therapy
Negative Pressure Wound Therapy
Surgical Instruments
Medical Consumer Devices

Related Documents

×

K49934
687821