252 Series - PowerShift (Hydraulic) 6-Bolt Power Take-Off (PTO) | 日本
日本

252 Series - PowerShift (Hydraulic) 6-Bolt Power Take-Off (PTO)

Chelsea 252 Series PTO features the latest PTO technology for Aisin and Allison automatic transmissions.

アプリケーションのパーツを組み立てるには弊社コンフィグレーターをご利用ください。
Description
    Parker Chelsea understands that your time is valuable, that's why our new 252 Series PTO for Dodge Trucks with the Aisin Automatic Transmissions is designed with ease of installation in mind. No longer do you have to deal with the hassles created by remote solenoids or the routing of multiple hoses. To solve these pains the new Chelsea 252 Series Power Take-Off (PTO) is designed with an integrated cartridge valve and one hose to save time on your installation. The new housing was designed to slip through the floor access panel so you will not have to drop the exhaust system providing you with another time savings on your installation. The 252 Series comes standard with the unmatched reliability and toughness you have come to expect from Parker Chelsea.Product Features:• Controlled Compression Interface Gasket - Eliminates the setting of gear backlash• Lightweight Housing Design - Allows for maximum heat dissipation• Weather Tight Electrical Connectors - Secure under vehicle connections• Two Year Warranty Markets:• Dump Truck• Aerial• Tow and Recovery• Tire Service
Description

機能特性

断続定格トルク (lbs.ft)

101-200

断続定格トルク (Nm)

101-200

Output Power (HP)

25 and below

Output Power (KW)

20 and below

シフトの種類

Hydraulic

マウント形式

6-Bolt

標準出力シャフトサイズ

1" Round w/key

出力シャフト (HP)

500 RPM: 11, 1000 RPM: 23

出力シャフト (Kw)

500 RPM: 9, 1000 RPM: 17

重量 (lbs)

25

重量 (kg)

11

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202