270 Series - PowerShift (Hydraulic) 6- Bolt Power Take-Off (PTO) | 日本
日本

270 Series - PowerShift (Hydraulic) 6- Bolt Power Take-Off (PTO)

Chelsea 270 Series PTO is designed for Aisin and Allison automatic transmissions.

Chelsea 270 Series PTO is designed for Aisin and Allison automatic transmissions.

アプリケーションのパーツを組み立てるには弊社コンフィグレーターをご利用ください。
Description
    Quality knows quality, that's why Allison and Aisin chose Chelsea to join their engineers in developing PTOs specifically for their transmissions. The versatile Chelsea 270 Series Power Take-Off (PTO) is a PowerShift PTO. This provides the operator a smooth engagement with no gear clashing which helps extend the life of the PTO and transmission gears. It is available in four speed ratios, six shift options and eleven output types including Chelsea's popular 360° rotatable flange.The 270 Series features an option for protecting your driven equipment, this is our Electronic Overspeed Control (EOC). This feature prevents the driver from going down the road with the PTO engaged preventing cavitations on hydraulic equipment. Another popular feature available for the 270 Seriesis the internal self adjusting shaft brake. This prevents shaft rotation on devices such as water or transfer pumps when the PTO is disengaged.Product Features:• Electric-over-hydraulic shifting• PTO/Dump Pump combo valve shift option available• No Backlash to set• Two Year WarrantyMarkets:• LP Gas Trucks• Water Trucks• Fire and Rescue• Aerial Devices• Dump Truck & Trailers• Snow and Ice Removal
Description

機能特性

断続定格トルク (lbs.ft)

201-300

断続定格トルク (Nm)

401-500

Output Power (HP)

56+

Output Power (KW)

41-50

出力シャフト

1-1/4" Round

シフトの種類

Hydraulic

マウント形式

6-Bolt

標準出力シャフトサイズ

1-1/4"

出力シャフト (HP)

500 RPM: 29, 1000 RPM: 57

出力シャフト (Kw)

500 RPM: 21, 1000 RPM: 43

重量 (lbs)

49

重量 (kg)

22

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202