271 Series - PowerShift (Hydraulic) 6-Bolt Power Take-Off (PTO) | 日本
日本

271 Series - PowerShift (Hydraulic) 6-Bolt Power Take-Off (PTO)

Chelsea 271 Series PTO for Aisin and Allison automatic transmissions with a 6-Bolt mounting aperture. Low profile housing design when space is limited.

Chelsea 271 Series PTO for Aisin and Allison automatic transmissions with a 6-Bolt mounting aperture. Low profile housing design when space is limited.

アプリケーションのパーツを組み立てるには弊社コンフィグレーターをご利用ください。
Description
    Quality knows quality, that's why Allison chose Chelsea to join their engineers in developing PTOs specifically for the Allison 1000, 2000, 2400 Series Transmissions.The versatile Chelsea 271 Series Power Take-Off (PTO) is a PowerShift PTO This provides the operator a smooth engagement with no gear clashing which helps extend the life of the PTO and transmission gears. The low profile housing design will provide better clearance from frame rail interference. It is available in four speed ratios, six shift options and eleven output types including Chelsea's popular 360° rotatable flange. The 271 Series features an option for protecting your driven equipment, this is our Electronic Overspeed Control (EOC). This feature prevents the driver from going down the road with the PTO engaged preventing cavitations on hydraulic equipment. Another popular feature available for the 271 Series is the internal self adjusting shaft brake. This prevents shaft rotation on devices such as water or transfer pumps when the PTO is disengaged.Product Features:• No Backlash to set• Electric-over-hydraulic shifting• Designed for automatic transmissions• Two Year Warranty Markets:• LP Gas Trucks• Water Trucks• Fire and Rescue• Aerial Devices• Dump Truck & Trailers• Snow and Ice Removal
Description

機能特性

断続定格トルク (lbs.ft)

201-300

断続定格トルク (Nm)

301-400

Output Power (HP)

46-55

Output Power (KW)

31-40

出力シャフト

1-1/4" Round

シフトの種類

Hydraulic

マウント形式

6-Bolt

標準出力シャフトサイズ

1-1/4" Round w/key

出力シャフト (HP)

500 RPM: 24, 1000 RPM: 48

出力シャフト (Kw)

500 RPM: 18, 1000 RPM: 36

重量 (lbs)

49

重量 (kg)

22

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202