290 Series - Mechanical Shift 6-Bolt Power Take-Off (PTO) | 日本
日本

290 Series - Mechanical Shift 6-Bolt Power Take-Off (PTO)

Chelsea 290 Series PTO is designed for use on the Eaton 4106 used in Mack Midliners and Mack T2060A transmissions. It mounts directly to the transmissions, no geared adapter needed.

アプリケーションのパーツを組み立てるには弊社コンフィグレーターをご利用ください。
Description
    The Chelsea 290 Series Power Take-Off (PTO) is another example of why Chelsea PTO technology is the best in the business. This economical workhorse features a cast iron housing and tapered cone bearing on the output shaft, giving it a high torque rating and long service life. The deep reach gear design allows it to mount to Eaton Fuller 4106 transmissions and Mack T2060A transmissions with out the need for special adapters. The space saving air shift cover provides maximum clearance under the truck. The 290 Series features sixteen output options which includes our popular 360° rotatable flange that will provide you with optimum pump clearance. Three internal speed ratios and five shift options make this one versatile PTO. Take advantage of over 65 years of Chelsea PTO technology to increase performance and lower costs.Product Features:• Deep reach housing design eliminates the need for special adapters• Rotatable pump flanges for maximum clearance• Torque ratings up to 175 lbs-ft • Two Year warrantyMarkets:• Aerial• Snow & Ice Removal• Fire and Rescue• Dump Truck and Trailer• Service Trucks
Description

機能特性

断続定格トルク (lbs.ft)

101-200

断続定格トルク (Nm)

201-300

Output Power (HP)

26-35

Output Power (KW)

21-30

出力シャフト

1-1/4" Round

マウント形式

6-Bolt

シフトの種類

Mechanical

標準出力シャフトサイズ

1-1/4" Round w/key

出力シャフト (HP)

500 RPM: 17, 1000 RPM: 33

出力シャフト (Kw)

500 RPM: 12, 1000 RPM: 25

重量 (lbs)

37

重量 (kg)

16.8

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202