447 Series - Mechanical Shift 6-Bolt Power Take-Off (PTO) | 日本
日本

447 Series - Mechanical Shift 6-Bolt Power Take-Off (PTO)

Chelsea 447 Series PTO eliminates interference problems inside transmission / PTO opening. Wide range of shift and output options available.

アプリケーションのパーツを組み立てるには弊社コンフィグレーターをご利用ください。
Description
    Chelsea 447 Series Power Take-Off (PTO) is another problem solving PTO. It features a one-piece input gear that has a space between the two sets of gear teeth. This helps eliminate interference problems within the PTO aperture on transmissions that might have adjacent gear interference.
    The 447 Series features the same options as the popular 442 Series plus a few more with special options to simplify the installation of PTOs on Mitsubishi FUSO and Nissan trucks. The 447 Series is available with the adapter or unique installation kit that may be required for these vehicles. The 447 has strong tapered bearings instead of needle bearings for greater load bearing capability. Thirty-three output options including Chelsea's popular 360° rotatable flange, four internal speed ratios and twelve shift options plus a self-lube option for transmissions that have problems getting lubrication to the PTO make this one versatile PTO.
    Take advantage of over 65 years of Chelsea PTO technology to increase performance and lower costs.

    Product Features:
    • Wide range of shift and output options
    • No adapter plate required
    • Eliminates interference problems inside transmission/PTO opening
    • Two Year Warranty

    Markets:
    • Aerial• Snow & Ice Removal
    • Fire and Rescue
    • Dump Truck and Trailer
    • Service Trucks
    • Refuse
Description

機能特性

断続定格トルク (lbs.ft)

201-300

断続定格トルク (Nm)

301-400

Output Power (HP)

36-45

Output Power (KW)

31-40

出力シャフト

1-1/4" Round

シフトの種類

Wire/Cable

マウント形式

6-Bolt

標準出力シャフトサイズ

1-1/4" Round w/key

出力シャフト (HP)

500 RPM: 21, 1000 RPM: 43

出力シャフト (Kw)

500 RPM: 16, 1000 RPM: 32

重量 (lbs)

21

重量 (kg)

9.5

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202