Aerospace Regulators, Monitors, Sensors and Flow Control 製品 パーカーより

: Featured
Sort By Product Category Product Categories Aerospace Regulators, Monitors, Sensors and Flow Control
Sort By Product Attributes
Division

Division

用途

用途

直径 (inch)

直径 (inch)

流体の種類

流体の種類

作動温度 (F)

作動温度 (F)

???ACCE_Region_Product_List???
Aerospace Regulators, Monitors, Sensors and Flow Control ( 1 - 4 / 4 )
Compare Selected
Product Listing

Parker Aerospace gas-charged piston accumulators include a reliable, proven design, and are available in composite wraps to minimize weight and allow for higher pressure. Many options are available, including custom-designed solutions.

Parker Aerospace offers closed-system, hydraulic fluid storage for today’s leading military and commercial aircraft. These reservoirs range in size from 21.5 to 3,119 cubic inches and operate at system pressures between 3,000 to 5,000 psi.

Highly-engineered component installed within hydraulic fluid conveyance lines to provide precise and constant rate of flow, despite fluctuations in system pressures and loadings.

The piezoelectric point-level sensor is a completely solid-state point-status determination unit. The point-level sensing system uses piezoelectric sensors and a microprocessor-controlled unit to determine wet/dry state.

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202