PSA Nitrogen Generators - Dual Bed | 日本
日本

PSA Nitrogen Generators - Dual Bed

Produce between 95% - 99.999% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply.

Produce between 95% - 99.999% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply.

アプリケーションのパーツを組み立てるには弊社コンフィグレーターをご利用ください。
Description
    Produce between 95% - 99.999% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply.  Designed to continually transform standard compressed air into nitrogen at safe, regulated pressures without operator attention.

    Features:

    • Fully enclosed (steel) with casters
    • High efficiency coalescing and sterile air filters
    • Oxygen analyzer available
    • PLC controls
    • High oxygen alarms and dry contacts available
    • Stand by mode
    • Purity easily adjusted between 95%-99.999% with flow control valve
    • Outlet pressure regulator
    • 60 gal. vertical nitrogen storage tank
    • Energy efficient compared to delivered nitrogen


    Final stage sterile air filter is USDA/FSIS accepted for use in federally inspected meat and poultry plants. In full compliance with FDA and GFSI requirements

    Expansion Capabilities

    As standards, our DB-5 and DB-15 can be expanded to the flow capacity of a DB-10 and DB-20, respectively. The DB-5 and DB-10 Models can be incorporated into the cabinet of a DB-20 so that they can be expanded to the flow capacity of a DB-20. To get the larger cabinet, order either the DB-5-EC or the DB-10-EC forfuture expansion to a DB-20. The expansion is integrated into the cabinet so no extra floor space is needed.
Description

機能特性

ブランド

Balston

用途

Industrial

ガス要件

Nitrogen

最大吸入圧力 (psig)

140

最大吐出圧力 (psig)

80

最大吸入圧力 (barg)

9.7

最小吸入圧力 (barg)

7.6

最小吸入圧力 (psig)

110

最大吐出圧力 (barg)

5.5

最高周囲温度 (F)

95

最低周囲温度 (F)

40

最高周囲温度 (C)

35

最低周囲温度 (C)

4

ポートサイズ

Inlet: 1/2" NPT - 1" NPT Outlet: 1/2" NPT - 3/4" NPT

露点 (C)

-50

電気的要件

Monobed: 120VAC/60Hz/18kW Dual Bed: 120VAC/60Hz/1.5A

露点 (F)

-58

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202