チェック、カートリッジおよびパイロットバルブ 製品 パーカーより

: Featured
Sort By Product Category Product Categories チェック、カートリッジおよびパイロットバルブ
Sort By Product Attributes
Nominal Size

Nominal Size

Mounting Type

Mounting Type

Cavity/Mounting Size

Cavity/Mounting Size

Actuation Type

Actuation Type

Flow Rate (Cv)

Flow Rate (Cv)

Division

Division

ブランド

ブランド

最低作動温度 (C)

最低作動温度 (C)

最低作動温度 (F)

最低作動温度 (F)

最高作動温度 (C)

最高作動温度 (C)

最高作動温度 (F)

最高作動温度 (F)

用途

用途

機能

機能

最大動作圧力 (Bar)

最大動作圧力 (Bar)

最大動作圧力 (psi)

最大動作圧力 (psi)

媒体

媒体

バルブ種類

バルブ種類

最高周囲温度 (C)

最高周囲温度 (C)

最高流体温度 (C)

最高流体温度 (C)

流量 (GPM)

流量 (GPM)

作動形式

作動形式

マウント形式

マウント形式

シリーズの種類

シリーズの種類

流量 (lpm)

流量 (lpm)

???ACCE_Region_Product_List???
チェック、カートリッジおよびパイロットバルブ ( 1 - 20 / 240 )
一覧表示に切り替え
???SN_SORT_BY_LIST???
グリッド表示に切り替え
???SN_SORT_BY_GRID???
次のページ
Next 次のページ
Compare Selected
Product Listing

The D1VW in NG06 (CETOP 03) is an on/off valve which provides high functional limits in combination with a very low, energy-saving pressure drop. It is optionally available with soft shift option or as explosion proof version according to ATEX and IECEx.

スリップインカートリッジ比例スロットル弁の典型的な用途は、ダイカスト、射出成形および油圧プレスである。

D3FPは、オプションでEtherCATインターフェースを使用して、高流量と組み合わせられた動特性において最高の要件を満たします。要求の厳しい油圧制御に最適です。

An economical, general purpose flow control valve that permits free flow in one direction and metered flow in the reverse direction in air, water and oil applications. It is available in a variety of materials, sizes and port styles.

Setting standards for pilot operated on-/off valves in terms of functional limits and pressure drop, Parker's series D31DW, D31NW, D*1VW are suitable for practically any industrial application. Optionally available as ex-proof version.

公称圧力定格最大PN 420barのパーカー逆止め弁は、豊富な種類でフレキシブルに対応が可能です。

玉軸受ロータリー継手は、ホースを介して固定点を回転・スイング・移動部品へ固定するために使用します。これらの製品は、ねじりや小さなホース半径を防止するために使用します。

2 way slip-in cartridge valves series CE and series CP are hydraulically controlled seat valves.

210 bar DIN 24554に準拠した工業用油圧シリンダ。タイロッド構造は、性能、耐久性、およびトラブルフリーの操作の基準を優れた設計と品質で設定し、長いシリンダ寿命を保証します。

The NG10 direct operated directional control valve series D3W provides high functional limits up to 150 l/min in combination with a low, energy saving pressure drop.

D1FB(NG06)/D3FB(NG10)シリーズは高い再現性と低いヒステリシスで汎用性があります。防爆ソレノイド付きのD1FB*EEにより、危険な環境での使用が可能になります。

Parker's pilot operated check valves series CPOM in sandwich design ensure an easy configuration of stack systems and provide a very good price-performance ratio.

Parker's proven standard performance pilot operated proportional DC valves series D*1FB with onboard electronics are universally applicable and feature progressive flow characteristics for sensitive flow rate adjustment.

An economical, general purpose check valve that permits free flow in one direction and dependable shut-off in the reverse direction in air, water and oil applications. It is available in a variety of materials, sizes and port styles.

With flow rates up to 9,500 l/min and fast response times, proportional throttle valves series TEA are predestined for injection moulding and die casting applications. The directional valve integrated in the pilot circuit provides the safety function.

The standard performance, direct operated proportional DC valves series D1FB (NG06) / D3FB (NG10) with onboard electronics are universally applicable. High repeatability and low hysteresis make them also suitable for basic closed loop configurations.

Parker double-throttle check valves series FM in sandwich design offer an easy configuration of stack systems and provide a very good price-performance ratio. They are optionally available with a cylindrical needle for fine adjustment in NG06 and NG10.

Parker's pilot operated servo proportional directional control valve series D*1FP is the ultimate choice for demanding hydraulic applications. The valves are optionally available with energy-saving regenerative/hybrid function and EtherCAT® interface.

一覧表示に切り替え
???SN_SORT_BY_LIST???
グリッド表示に切り替え
???SN_SORT_BY_GRID???
次のページ
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202