CHO-THERM 1671 High Power Thermally Conductive Electrical Insulator Pad for High Reliability in Aero/Defense Appplications | 日本
日本

CHO-THERM 1671 High Power Thermally Conductive Electrical Insulator Pad for High Reliability in Aero/Defense Appplications

CHO-THERM 1671 HIGH-POWER THERMAL INSULATOR PADS are thermally conductive materials designed for use where high reliabilty in Aerospace and Defense applications.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Description

    CHO-THERM® HIGH-POWER THERMAL INSULATOR PADS are thermally conductive materials designed for use where the highest possible thermal, dielectric, and mechanical properties are required. Fiberglass cloth reinforcement strengthens CHO-THERM® pads against tear, cut-through and punctures. These materials are available in sheet form and die-cut configurations. An optional acrylic adhesive layer (with PSA) is available on one or two sides. With a proven track record spanning several decades in multiple applications, these products are the first choice for high-end power supplies, industrial, aerospace, and military/avionics applications. Available in several different forms to suit various applications.


    Features / Benefits

    • Excellent thermal properties
    • High dielectric strength
    • Excellent mechanical strength and puncture resistance
    • 100% inspected for dielectric properties on every sheet
    • Acrylic PSA attachment option available
    • UL recognized flammability ratings
    • Meets RoHS specifications
    • Extremely low NASA outgassing
    • Proven through decades of use in demanding military and aerospace applications


    Typical Applications

    • Power conversion equipment
    • Power supplies and UPS
    • Power semiconductors
    • Automotive electronics
    • Motor and engine controllers
    • Televisions and consumer electronics


    Product Attributes
    1671
    • Highest reliability in rigorous
    applications
    • Proven in aerospace/defense Applications


    Handling Information
    These products are defined by Chomerics as “articles” according to the following generally recognized regulatory definition for articles:
    An article is a manufactured item “formed to a specific shape or design during manufacturing,”which has “end use functions”dependent upon its size and shape during end use and which has generally “no change of chemical composition during its end use.”

    In addition:
    • There is no known or anticipated exposure to hazardous materials/substances during routine and anticipated use of the product.
    • The product’s shape, surface, and design is more relevant than its chemical composition.
    These materials are not deemed by Chomerics to require an MSDS. For further questions, please contact Chomerics at 781-935-4850.

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202