Composite Aggressive Chemical Suction Hose, Series 4100 | 日本
日本

Composite Aggressive Chemical Suction Hose, Series 4100

Composite Aggressive Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 212°F and 250 psi, Series 4100

Composite Aggressive Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 212°F and 250 psi, Series 4100

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker's Series 4100 Composite Aggressive Chemical Suction Hose provides excellent service across a variety of chemical media in medium pressure applications. The hose is lighter weight, more flexible and significantly easier to bend, install and handle than conventional rubber hoses. Series 4100 provides full suction capability, resists crushing and kinking and absorbs vibration, keeping the hose securely in place. The distinctive green cover is easily identified and the hose incorporates stainless steel inner and outer helical wires for extreme chemical resistance, and is qualified with permanent crimp couplings for a safe and secure connection in challenging applications.

    Markets:
    • Marine
    • Oil & Gas
    • Transportation

    Features/Benefits:
    • Inner Wire: Stainless steel wire helix for extreme chemical resistance and a path to conduct a static charge to ground.
    • Inner Liner: Polypropylene fabric for chemical resistance to 212°F.
    • Hose Wall: Multiple plies of fabric/film/tubes for strength and durability.
    • Cover: Green PVC-covered polyester for weathering resistance.
    • Outer Wire: Stainless steel for crush resistance and flexibility.
    • Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

    Applications:
    - media
    • Acids
    • Chemicals
    • Inks
    • Lacquers
    • Oil
    • Paint/paint thinners
    • Solvents
    - setting
    • Bulk depots/terminals
    • Docks
    • In-plant processing/transfer
    • Rail cars
    • Refineries
    • Transport trucks

    Safety/Technical:
    Click here to link to Hose & Chemical Guides.
    • Do not use in dry material transfer applications.
Description

機能特性

用途

Composite Hose

媒体

Chemicals, Inks, Paints, Plant Processing

インナーワイヤ

Stainless steel

ホース内管材

Polypropylene fabric

ホース壁

Multiple layers of fabric/film/tubes

材料 - カバー

Green PVC coated polyester

塗装 - カバー

Stainless steel (S) outer wire

Green

最低動作温度 (F)

-40

最高動作温度 (F)

212

最低動作温度 (C)

-40

最高動作温度 (C)

100

真空

Full

ホース I.D. (inch)

1 to 8

ホース I.D. (mm)

25.4 to 203.2

重量 (lbs)

0.8 to 10.0

最小曲半径 (inch)

5.0 to 29.0

最大動作圧力 (psi)

250

最大長 (ft)

65 to 75

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202