Composite Chemical Suction Hose, Series 3100 | 日本
日本

Composite Chemical Suction Hose, Series 3100

Composite Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 212°F and 250 psi, Series 3100

Composite Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 212°F and 250 psi, Series 3100

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker's Series 3100 Composite Chemical Suction Hose provides excellent service across a variety of chemical media in medium pressure applications. The hose is lighter weight, more flexible and significantly easier to bend, install and handle than conventional rubber hoses. Series 3100 provides full suction capability, resists crushing and kinking and absorbs vibration, keeping the hose securely in place. The hose is qualified with permanent crimp couplings for a safe and secure connection.

    Markets:
    • Marine
    • Oil & Gas
    • Transportation

    Features/Benefits:
    • Inner Wire: Polypropylene covered steel wire helix for chemical resistance and a path to conduct a static charge to ground.
    • Inner Liner: Polypropylene fabric for chemical resistance to 212°F.
    • Hose Wall: Multiple plies of fabric/film/tubes for strength and durability.
    • Cover: Black PVC-covered polyester for weathering resistance.
    • Outer Wire: Galvanized steel for crush resistance and flexibility.
    • Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

    Applications:
    - media
    • Acids
    • Chemicals
    • Inks
    • Lacquers
    • Oil
    • Paint/paint thinners
    • Solvents
    - setting
    • Bulk depots/terminals
    • Docks
    • In-plant processing/transfer
    • Rail cars
    • Refineries
    • Transport trucks

    Safety/Technical:
    Click here to link to Hose & Chemical Guides.
    • Do not use in dry material transfer applications.
Description

機能特性

用途

Composite Hose

媒体

Chemicals, Inks, Paints, Plant Processing, Rail Cars, Tank Trucks

インナーワイヤ

Stainless steel (S)

ホース内管材

Polypropylene fabric

ホース壁

Multiple layers of fabric/film/tubes

材料 - カバー

Black PVC-covered polyester

塗装 - カバー

Galvanized steel (G) outer wire

最低動作温度 (F)

-40

最高動作温度 (F)

212

最低動作温度 (C)

-40

最高動作温度 (C)

100

真空

Full

ホース I.D. (inch)

1 to 8

ホース I.D. (mm)

25.4 to 203.2

重量 (lbs)

0.8 to 10.0

最小曲半径 (inch)

5.0 to 29.0

最大動作圧力 (psi)

250

最大長 (ft)

65 to 75

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202