Composite Petroleum Suction Hose, Series 2100 | 日本
日本

Composite Petroleum Suction Hose, Series 2100

Composite Petroleum Suction Hose is designed for transfer of petroleum products in applications to 212°F and 250 psi, Series 2100

Composite Petroleum Suction Hose is designed for transfer of petroleum products in applications to 212°F and 250 psi, Series 2100

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker's Series 2100 Composite Petroleum Suction Hose provides excellent service across a variety of petroleum media in medium pressure applications. The hose is lighter weight, more flexible and significantly easier to bend, install and handle than conventional rubber hoses. The hose provides full suction capability, resists crushing and kinking and absorbs vibration, keeping the hose securely in place. The distinctive blue cover is easily identified and the hose is qualified with permanent crimp couplings for a safe and secure connection.

    Markets:
    • Marine
    • Oil & Gas
    • Transportation

    Features/Benefits:
    • Inner Wire: Galvanized steel wire helix for a path to conduct a static charge to ground.
    • Inner Liner: Polypropylene fabric for oil resistance to 212°F.
    • Hose Wall: Multiple plies of fabric/film/tubes for strength and durability.
    • Cover: Blue PVC-covered polyester for weathering resistance.
    • Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

    Applications:
    - media
    • Gasoline
    • Oil
    - setting
    • Bulk depots/terminals
    • Docks
    • In-plant processing/transfer
    • Rail cars
    • Refineries
    • Ship-to-shore
    • Transport trucks

    Industry Standards:
    • ABS Certificate of Design Assessment 2009 Steel Vessels Rules

    Safety/Technical:
    •   Click here to link to Hose & Chemical Guides.

    • Do not use in dry material transfer applications.

Description

機能特性

用途

Composite Hose

媒体

Petrochemicals

インナーワイヤ

Galvanized steel (G)

ホース内管材

Polypropylene fabric

ホース壁

Multiple layers of fabric/film/tubes

材料 - カバー

Blue PVC- covered polyester

塗装 - カバー

Galvanized steel (G) outer wire

Blue

最低動作温度 (F)

-40

最高動作温度 (F)

212

最低動作温度 (C)

-40

最高動作温度 (C)

100

真空

Full

ホース I.D. (inch)

1 to 10

ホース I.D. (mm)

25.4 to 254.0

重量 (lbs)

0.8 to 23.0

最小曲半径 (inch)

5.0 to 40.0

最大動作圧力 (psi)

150 to 250

最大長 (ft)

50 to 75

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202