Composite Vapor Recovery Suction Hose, Series 1000 | 日本
日本

Composite Vapor Recovery Suction Hose, Series 1000

Composite Vapor Recovery Suction Hose is designed for capturing petroleum and petrochemical vapors released during the bulk transfer process in applications to 212°F and 100 psi, Series 1000

Composite Vapor Recovery Suction Hose is designed for capturing petroleum and petrochemical vapors released during the bulk transfer process in applications to 212°F and 100 psi, Series 1000

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker's Series 1000 Composite Vapor Recovery Suction Hose provides excellent service across a variety of petroleum and petrochemical vapors in low pressure/suction applications. The hose is lighter weight, more flexible and significantly easier to bend, install and handle than conventional rubber hoses. The hose provides full suction capability, resists crushing and kinking and absorbs vibration, keeping the hose securely in place. The distinctive yellow cover is easily identified and the hose is qualified with permanent crimp couplings for a safe and secure connection.

    Markets:
    • Marine
    • Oil & Gas
    • Transportation

    Features/Benefits:
    • Inner Wire: Galvanized steel wire helix for a path to conduct a static charge to ground.
    • Inner Liner: Polypropylene fabric for vapor resistance to 212°F.
    • Hose Wall: Multiple plies of fabric/film/tubes for strength and durability.
    • Cover: Yellow PVC-covered polypropylene for weathering resistance.
    • Couplings: Qualified with crimp couplings for a durable, safe and secure connection.
    • Optional Liner Materials: PTFE for extremely high aromatic content.
    • Optional Wire Materials: Stainless Steel

    Applications:
    - media
    • Petrochemical vapors
    • Petroleum vapors
    - setting
    • Bulk depots/terminals
    • Depots
    • Docks
    • In-plant processing/transfer
    • Refineries
    • Transport trucks

    Industry Standards:
    • USCG 33CFR 154.810

    Safety/Technical:
    Click here to link to Hose & Chemical Guides.
    • Do not use in dry material transfer applications.
    • Inner liner and inner wire should match that of the composite transfer hose.
Description

機能特性

用途

Composite Hose

業界基準

USCG 33CFR 154.810

媒体

Petrochemical Vapors

インナーワイヤ

Galavanized steel (G)

ホース内管材

Polypropylene fabric

ホース壁

Multiple layers of fabric/film/tubes

材料 - カバー

Yellow PVC-covered polyester

塗装 - カバー

Galvanized steel (G) outer wire

Yellow

最低動作温度 (F)

-40

最高動作温度 (F)

212

最低動作温度 (C)

-40

最高動作温度 (C)

100

真空

Full

ホース I.D. (inch)

4 to 10

ホース I.D. (mm)

101.6 to 254.0

重量 (lbs)

3 to 18

最小曲半径 (inch)

11 to 35

最大動作圧力 (psi)

100

最大長 (ft)

60 to 70

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202