圧縮空気ドライヤー 製品 パーカーより

: Featured
Sort By Product Attributes
用途

用途

Division

Division

証明書

証明書

露点 (F)

露点 (F)

ドライヤーテクノロジー

ドライヤーテクノロジー

ブランド

ブランド

種類

種類

重量 (lbs)

重量 (lbs)

重量 (kg)

重量 (kg)

コミュニケーションインターフェース

コミュニケーションインターフェース

最高作動温度 (C)

最高作動温度 (C)

最高作動温度 (F)

最高作動温度 (F)

種類

種類

用途

用途

ネジの種類

ネジの種類

最大吸入圧力 (psig)

最大吸入圧力 (psig)

最大作動圧力 (psig)

最大作動圧力 (psig)

作動温度 (C)

作動温度 (C)

作動温度 (F)

作動温度 (F)

幅 (inch)

幅 (inch)

高さ (inch)

高さ (inch)

最大作動圧力 (barg)

最大作動圧力 (barg)

幅 (cm)

幅 (cm)

高さ (cm)

高さ (cm)

ドライヤーテクノロジー

ドライヤーテクノロジー

???ACCE_Region_Product_List???
圧縮空気ドライヤー ( 1 - 20 / 77 )
一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ
Compare Selected
Product Listing

Balston Model 75-A20 regenerative PSA desiccant dryer reduces the atmospheric dewpoint of compressed air to -100°F (-73°C) without operator attention.

Compact, energy efficient Tandem Technology dryers for compressed air applications in industrial and processing markets. Available for volume flows up to 2040 m³/h @ 7 bar g and dew points between plus 5°C to -70°C.

For large flow industrial compressed air applications providing volume flows of up to 14500m³/h and pressure dew points down to -70°C, with energy savings of up to 25%.

Guarantees in-plant CO2 quality so it remains within industry guidelines, preventing accidental product contamination during the sparkling beverage bottling process.

The Parker Airtek PRD Series Non-Cycling Refrigerated Air Dryers guarantee continuous performance and superior efficiency in every type of situation.

Balston Membrane Compressed Air Dryers, supply clean, dry compressed air with dewpoints as low as -40°F (-40°C)

Balston Membrane Compressed Air Dryers produce +35°F/2°C pressure dewpoint and are ideal for critical points of use

The meat and dairy industry demands the ultimate in cleanliness and sanitation in its preparation areas. Balston Cabinet Dryers are designed to purge the inside of the cabinets with very dry air that eliminates moisture and premature component failures.

The DRD Series Dual Mode Energy Saving Refrigerated Air Dryers are designed to minimize the use of compressed air and electricity in their operation, and also to significantly reduce the operational costs of the compressor by minimizing pressure loss.

Refrigeration air dryers are ideal for general purpose oil free air treatment applications. Dewpoints of 38°F to 50°F are suitable for many indoor applications where general removal of water and some vapor is suitable for the end user's process.

Refrigeration air dryers are ideal for general purpose oil free air treatment applications. Dewpoints of 38°F to 50°F are suitable for many indoor applications where a general removal of water and some vapor is suitable for the end user's process.

Heatless desiccant dryers remove moisture by passing air over a regenerative adsorbent material which strips moisture from the air. They are ideal for critical high quality oil free air treatment applications where very dry air is required.

Heatless desiccant dryers remove moisture by passing air over a regenerative adsorbent material which strips moisture from the air. They are ideal for critical high quality oil free air treatment applications where very dry air is required.

DD15, DD30 and DD60 are compact sized point-of-use inline desiccant dryers that remove all traces of water vapor, oil vapor and particulate. They are designed for intermittent and not continuous use applications.

DD10 is a mini, point-of-use, disposable, inline desiccant dryer that removes all traces of water vapor, oil vapor and particulate. It is designed for intermittent and not continuous use applications.

Compact, heatless compressed air adsorption dryers with activated carbon stage for industrial applications and volume flows up to 86 m³/h and dew points of -25°C to -70°C.

Compact, heatless compressed air adsorption dryers with activated carbon stage for industrial applications and volume flows up to 940 m³/h and dew points of -25°C to -70°C.

For applications requiring high pressure compressed air or nitrogen gas up to 25 bar with volume flows of up to 600m³/h and pressure dew points down to -25/-40°C.

For applications requiring high pressure compressed air or nitrogen gas up to 50 bar with volume flows of up to 1180m³/h and pressure dew points down to -25/-40°C.

一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202