Compressed Air Dryers for Electrical Cabinets and Enclosures | 日本
日本

Compressed Air Dryers for Electrical Cabinets and Enclosures

The meat and dairy industry demands the ultimate in cleanliness and sanitation in its preparation areas. Balston Cabinet Dryers are designed to purge the inside of the cabinets with very dry air that eliminates moisture and premature component failures.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    The meat and dairy industry demands the ultimate in cleanliness and sanitation in their food preparation areas. These areas are washed down nightly. Every square inch of equipment is sprayed with hot (140F), high pressure sanitizers. These sanitizers are caustic or acidic depending on the food. Much of the equipment is pneumatically operated but more and more this industry is moving to electronic controls that are housed in "water-tight" NEMA 4x cabinets. Electrical cabinets eventually develop leaks allowing moisture build up on electronic components. The moisture leads to premature component failure. Premature failure of components leads to emergency service and production down time.

    Balston Cabinet Dryers are designed to purge the inside of the cabinets with very dry air that eliminates moisture and premature component failures.

    Features & Benefits of Parker Balston Cabinet Dryers
    - Designed specifically for wash down areas
    - Protects electrical cabinet components from damage
    caused by water and high humidity
    - Requires no electricity, low operating costs
    - Protects motors, touch screens, drives and other critical components
    - Positive pressure keeps dust out
    - Adds no heat to the cabinet
    - Easy to install and maintain
Description

機能特性

ポート接続 1 (inch)

1

接続の種類

NPT

最大作動圧力 (psig)

150

最大作動圧力 (barg)

10.3

最小作動圧力 (psig)

60

最小作動圧力 (barg)

4.1

幅 (inch)

3, 4.6

幅 (cm)

7.6, 11.7

高さ (inch)

9.2, 15.2, 15.3

高さ (cm)

7.6, 11.7

奥行き (inch)

2, 2.9

奥行き (cm)

5, 7.4

重量 (lb)

1.5, 2, 2.5

重量 (kg)

0.68, 0.9, 1.1

最高周囲温度 (F)

120

最高周囲温度 (C)

49

最低周囲温度 (F)

35

最低周囲温度 (C)

12

露点 (F)

-7

露点 (C)

-22

ドライヤーテクノロジー

Membrane

電気的要件

None

ブランド

Balston

交換用エレメント

070-063-BX

ドレーン

CO2-2392

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202