Compressed Air Dryers, Membrane 35°F/2°C Dewpoint | 日本
日本

Compressed Air Dryers, Membrane 35°F/2°C Dewpoint

Balston Membrane Compressed Air Dryers produce +35°F/2°C pressure dewpoint and are ideal for critical points of use

Balston Membrane Compressed Air Dryers produce +35°F/2°C pressure dewpoint and are ideal for critical points of use

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Balston Membrane Air Dryers combine superior coalescing filtration technology with a proven, innovative membrane system to supply clean, dry, +35°F dewpoint compressed air, and provide low cost operation with minimal maintenance. If the house compressed air is equipped with a refrigerated dryer, the dewpoint drops to +15°F (-9°C). Available in 8 models, the dryers can deliver compressed air at flow rates up to 100 SCFM (170 NM3/Hr). These systems are engineered for easy installation, operation, and long term reliability. Be incorporating high efficiency coalescing filtration and the highest efficiency membrane available, the systems provide low cost operation with minimal maintenance.
Description

機能特性

流量 (m3/mh)

1.7, 5.1, 13.6, 25.5, 42.5, 85, 170, 340

最高周囲温度 (F)

120

最高周囲温度 (C)

49

最大吸入圧力 (barg)

10.3, 6.9,

最低周囲温度 (F)

40

最低周囲温度 (C)

4

最小吸入圧力 (psig)

60, 100, 80

最小吸入圧力 (barg)

4.1, 6.9, 5.5

寸法:幅

8 in, 10 in, 11.1 in, 16 in, 18 in, 21 in, 28 in, 12.5 in, 28 in

寸法:高さ

17.5 in, 18.1 in, 24 in, 25 in, 26 in, 39 in, 47 in, 43.25 in

重量 (lb)

1.62, 6.68, 14.88, 24.5, 36.5, 52, 175, 250

重量 (kg)

.73, 3, 6.75, 11.11, 16.55, 24, 86, 113

吸入ポートサイズ (inch)

1/4 NPT, 1/2 NPT, 1 NPT, 1.5 NPT male, 2 NPT male

吐出ポートサイズ (inch)

1/4 NPT, 1/2 NPT, 1 NPT, 1.5 NPT male, 2 NPT male

寸法:奥行き

2.5 in, 4 in, 4.5 in, 6 in, 7 in, 16 in

作動形式

Steady, Fluctuating

標準的な用途

Explosive environments, General industry

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202