Compressed Air Dryers, PSA Desiccant | 日本
日本

Compressed Air Dryers, PSA Desiccant

Balston Model 75-A20 regenerative PSA desiccant dryer reduces the atmospheric dewpoint of compressed air to -100°F (-73°C) without operator attention.

露点 (F):
-100
露点 (F):
-100
75-A20
 部品
Description
    Balston regenerative PSA desiccant dryer reduces
    the atmospheric dewpoint of compressed air without
    operator attention. Model 75-A20 will reduce the dewpoint
    to -100°F (-73°C). The dryer is delivered complete
    and ready for easy installation. The dryer has coalescing
    prefilters with automatic drains, PSA drying towers,
    a particulate final filter, a moisture indicator, differential
    pressure indicator, and pretested controls.

    The Balston regenerative dryer has safe, 12 VDC electrical
    controls. To install, simply attach the inlet
    (60 psig/4.1 BARG minimum) and outlet air lines, plug
    the electrical transformer into a wall outlet - no electrician
    required - and the unit is ready for trouble-free
    operation.

    This reliable dryer can be easily installed, operated, and
    maintained by personnel not trained in instrumentation.
    The Balston dryer is useful when air comes into contact
    with moisture-sensitive materials, or when outside
    compressed air lines are subjected to sub-freezing
    temperatures.

    Features & Benefits of Parker Balston PSA Air Dryer:
    -Reduces the dewpoint of compressed air to -100°F (-73°C)
    -Unattended 24 hour operation
    -Lightweight and compact
    -No desiccant to change
Description

機能特性

ポート接続 1 (inch)

1/4

接続の種類

NPT Female

最大作動圧力 (psig)

125

最大作動圧力 (barg)

8.6

最小作動圧力 (psig)

60

最小作動圧力 (barg)

4.1

幅 (inch)

15

幅 (cm)

38

高さ (inch)

41

高さ (cm)

104

奥行き (inch)

8.19

奥行き (cm)

20.8

重量 (lb)

50

重量 (kg)

23

最高周囲温度 (F)

N/A

最高周囲温度 (C)

N/A

最低周囲温度 (F)

N/A

最低周囲温度 (C)

N/A

最高作動温度 (F)

78

最高作動温度 (C)

25

最低作動温度 (F)

N/A

最低作動温度 (C)

N/A

露点 (C)

-73

ドライヤーテクノロジー

Pressure Swing Adsorption

電気的要件

120VAC / 60Hz

ブランド

Balston

交換用エレメント

100-18-DX, 100-18-BX

ドレーン

Included

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202