カスタムシール 製品 パーカーより

: Featured
Sort By Product Attributes
圧力の範囲 (bar)

圧力の範囲 (bar)

用途

用途

媒体

媒体

Division

Division

最大圧力 (psi)

最大圧力 (psi)

最高作動温度 (F)

最高作動温度 (F)

最低作動温度 (F)

最低作動温度 (F)

外径 (mm)

外径 (mm)

業界基準

業界基準

最高動作温度 (F)

最高動作温度 (F)

最低動作温度 (F)

最低動作温度 (F)

最高動作温度 (C)

最高動作温度 (C)

最低動作温度 (C)

最低動作温度 (C)

マーケット

マーケット

エラストマ

エラストマ

流体適合性

流体適合性

内径 (inch)

内径 (inch)

内部に潤滑油を塗布

内部に潤滑油を塗布

最大表面速度 (m/s)

最大表面速度 (m/s)

証明書に対応

証明書に対応

公称硬度の範囲

公称硬度の範囲

外径 (inch)

外径 (inch)

ポリマー製品ファミリー

ポリマー製品ファミリー

起始部

起始部

熱利用 (F)

熱利用 (F)

幅 (inch)

幅 (inch)

公称硬度

公称硬度

熱利用 (°C)

熱利用 (°C)

証明書

証明書

長さの測定単位

長さの測定単位

???ACCE_Region_Product_List???
カスタムシール ( 1 - 20 / 74 )
一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ
Compare Selected
Product Listing

Cushioning seal for pneumatic cylinders with incorporated venting channels. Robust design.

Parker offers more than 25 styles of picking fingers in various colors and hardness, improving your system performance and overall product life.

Parker is continuously expanding its range of elastomers to meet your requirements. View our Material Selection table to see our current list of elastomers or contact us for more information or other options.

Cushioning seal for pneumatic cylinders with incorporated venting channels. Short axial length.

High performance, problem-solving Resilon® polyurethane D-ring for hydraulic and pneumatic applications.

Boss Seals for MS-33649 Fluid Connection Boss & MS-33514/33656 Fitting Ends

Low closure force static sealing. Typical applications of hollow O products include enclosure applications and static applications that require environmental sealing.

Extruded solid O profile seals have a high closure force. The solid round cross section can be deflected more easily under a given load versus square or rectangular cross section seals.

Extruded omega profile seals offer low closure force for static sealing applications. Omega profiles allow the designer to select from a vast array of seal options with almost an infinte amount of dimensional combinations.

Extruded hollow D profile seals offer low closure force static sealing. Hollow profile seals allow the designer to select from a vast array of seal options with almost an infinte amount of dimensional combinations.

Custom expansion joints for fossil-fuel fired power generation, gas turbines, and industrial duct sealing applications.

Custom expansion joints from Parker manage movement, vibration and misalignment between ducting and mating surfaces in aerospace air management systems.

Extruded hollow P profile seals offer low closure force static sealing. Typical applications of Hollow p profiles allow the designer to select from a vast array of seal options with almost an infinte amount of dimensional combinations.

Extruded hollow square profile seals offer low closure force for static sealing applications. Hollow square profiles allow the designer to select from a vast array of seal options with almost an infinte amount of dimensional combinations.

Parker's Drop-In-Place Seals are custom designed seals that perfectly fit into complex groove patterns without needing to be stretched or retained with additional adhesives. Drop-In-Place Seals achieve maximum sealing in aggressive environments.

AS1895フランジ用金属E-リング

Parker offers a wide range of molded elastomer (rubber) products for exploration, drilling, and well-service applications.

米国航空宇宙規格向け金属O-リング

Parker's Volume Compensation Diaphragm Seals can seal a wide range of media. With ESD's state of the art processing capabilities they can be designed and manufactured in a variety of shapes and sizes.

Parker's H-Seals are designed for molded or machined grooves and can be retrofitted for standard O-Ring groove sizes. They are custom molded to fit both round and complex groove paths with potential to seal multiple ports with just one seal.

一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202