Economy Filter Regulator - 05E Series Prepair II | 日本
日本

Economy Filter Regulator - 05E Series Prepair II

05E is a compact particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. 05E is a one piece combined filter/regulator which minimizes space by incorporating two units into one.

Description
    Parker's 05E is a compact particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. 05E is a one piece combined filter/regulator which minimizes space and piping by incorporating two units into one. The modular style of the 05E allows you to connect any combination of similar air preparation product by using connector brackets. A rolling diaphragm is used for extended industrial life and is excellent where a more stable air pressure is desired.

    The 05E comes standard with a polycarbonate bowl, wrapped with a metal bowl guard providing 360 degrees of visibility to content inside the bowl. For specific flow and space restricted applications this product can provide a solution that does not sacrifice performance. The various options available such as auto drain, twist drain, gauge, assortment of bowl options, pressure range and preset pressures make this series easy to configure for your application.

      • Compact Filter/Regulator
      • Element: 5m | 40m
      • Port Size: 1/4" | 3/8"
      • Relieving | Non-Relieving
      • Drain Type: Twist | Auto Float
      • Thread Type: BSPP | NPT
      • Maximum Supply Pressure (bar): 10.3 (polycarbonate) | 17.2 (metal) | 17.2 (automatic float drain)
      • Maximum Supply Pressure (psi): 150 (polycarbonate) | 250 (metal) | 250 (automatic float drain)
      • Operating Temperature (C): 0° to 52° (polycarbonate) | 0° to 80° (metal)
      • Operating Temperature (F): 32° to 125° (polycarbonate) | 32° to 175° (metal)
      • Preset Pressure Option: Yes
      • Pressure Range (psig): 0 to 30 | 0 to 60 | 0 to 125 |0 to 250
      • Pressure Range (bar): 0 to 2 | 0 to 4 | 0 to 8 |0 to 17
      • Mounting: Mounting bracket kit
      • Flow Capacity (SCFM): 30 (1/4") | 40 (3/8")
      • Body and Adjustment Knob Material: Zinc | Plastic
      • Bowl Material: Polycarbonate | Zinc
      • Filter Element: Plastic
      • Seals: Nitrile
      • Weight: 1.3 lbs or 0.6 kg
Description

機能特性

製品の種類

Compact Filter/Regulator

エレメント

5m | 40m

ポートサイズ

1/4" | 3/8"

ゲージポート

1/4"

圧力レギュレータの種類

Relieving | Non-Relieving

ドレーンオプション

Twist | Auto Float

ポートの種類

BSPP | NPT

吸入圧力の範囲 (psig)

150 (polycarbonate) | 250 (metal) | 250 (automatic float drain)

吸入圧力の範囲 (bar)

10.3 (polycarbonate) | 17.2 (metal) | 17.2 (automatic float drain)

作動温度 (C)

0° to 52° (polycarbonate) | 0° to 80° (metal)

作動温度 (F)

32° to 125° (polycarbonate) | 32° to 175° (metal)

圧力制御の範囲 (psig)

0 to 30 | 0 to 60 |0 to 125 |0 to 250

圧力制御の範囲 (bar)

0 to 2 | 0 to 4 |0 to 8 |0 to 17

マウント

Mounting Bracket Kit

流量 (SCFM)

30 (1/4") | 40 (3/8")

ボディ材

Zinc

ノブ材

Plastic

ボウル材

Polycarbonate | Zinc

フィルターエレメント

Plastic

シール材

Nitrile

重量 (lb)

1.3

重量 (kg)

0.6

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202