EMIシールディングガスケット  製品 パーカーより

: Featured
Sort By Product Attributes
ポリマー製品ファミリー

ポリマー製品ファミリー

Division

Division

種類

種類

貯蔵寿命 (月)

貯蔵寿命 (月)

フィルター材

フィルター材

証明書に対応

証明書に対応

温度の範囲 (C)

温度の範囲 (C)

比重

比重

体積抵抗 (ohm-cm)

体積抵抗 (ohm-cm)

公称硬度 (ショア A)

公称硬度 (ショア A)

作動機能

作動機能

パッケージ

パッケージ

遮蔽有効性 (dB)

遮蔽有効性 (dB)

張力 (MPa)

張力 (MPa)

表面抵抗 (ohms/square)

表面抵抗 (ohms/square)

???ACCE_Region_Product_List???
EMIシールディングガスケット ( 1 - 20 / 83 )
一覧表示に切り替え
List
グリッド表示に切り替え
Grid
  • 1
  • 2
  • ...
  • 5
次のページ
  • 1
  • 2
  • ...
  • 5
Next 次のページ
Compare Selected
Product Listing

SOFT-SHIELD 5000 Series gaskets offer a low cost and high performance EMI gasketing solution for commercial electronic systems.

Parker Chomerics CHOFORM 5528 Ag filled silicone is ideal for today’s densely populated electronics packaging. Full moisture cure in 24 hrs at 22 C with soft low closure force properties.

SOFT-SHIELD 3700 allows the use of fabric over foam EMI/Grounding gasketing technology to be used in elevated temperature applications where continuous operating temperatures of 125C or less are required.

SOFT-SHIELD 2000 gaskets consist of silver-plated nylon yarn knitted over a highly compressible, thermoplastic EPDM foam core.

The SOFT-SHIELD 3500 fabric over foam (FOF) product family is a group of low-closure force EMI/EMC gaskets. SS3500 offers a low cost/low closure force competitive solution for EMI shielding and electrical grounding in shear and compression.

COMBO STRIP gaskets are a resilient, highly conductive sealing solution consisting of knitted wire mesh integrated with an elastomer weather seal.

Parker Chomerics offers a selection of EMI gasket materials that provide effective EMI shielding and pressure sealing for choke, cover and contact flanges.

POLA SOLID is a composite electromagnetic interface (EMI) shielding and environmental sealing gasket material consisting of hundreds of individual fine wires embedded into the z-axis of solid elastomer.

Parker Chomerics CHOFORM 5513 Ag/Cu filled silicone is ideal for today’s densely populated electronics packaging. Full thermal cure in 30 mins at 140 C with excellent electrical and adhesion properties.

Parker Chomerics military and commercial-grade elastomer material is available in sheet form. We are able to meet most design requirements with standard sizes and thicknesses.

SOFT-SHIELD 4800 Multi-planar conductive Z axis foam EMI gaskets represent Parker Chomerics newest innovation in soft foam based EMI shielding technology.

MESH STRIP gaskets with elastomer core are cost effective, resilient, highly conductive, knitted wire over an elastomer core used to provide electromagnetic interference (EMI) shielding, electromagnetic pulse (EMP) shielding and electrical grounding.

Parker Chomerics CHOFORM 5560 Ni/C filled silicone is ideal for today’s densely populated electronics packaging. Full Thermal cure in 30 mins at 150 C with excellent corrosion resistant properties on aluminium.

MESH STRIP gaskets are cost effective, resilient, highly conductive, knitted wire mesh strips used to provide electromagnetic interference (EMI) shielding, electromagnetic pulse (EMP) shielding and electrical grounding in many enclosure applications.

SOFT-SHIELD 4850-STRIP multi-planar, Z-axis conductive strip gaskets are a new, and convenient form of the successful 4850 EMI sheet gasket.

POLA SPONGE is a composite electromagnetic interface (EMI) shielding and environmental sealing gasket material consisting of hundreds of individual fine wires embedded into the z-axis of soft closed cell, silicone sponge elastomer.

High durability, exceptionally soft easy-to-install SOFT-SHIELD 1000 gaskets are specially designed for EMI shielding commercial electronic enclosures with low closure force requirements, where weather sealing is not a requirement.

Parker Chomerics CHOFORM 5550 Ni/C filled silicone is ideal for today’s densely populated electronics packaging. Full Thermal cure in 30 mins at 150 C with corrosion resistant properties and softer then CHOFORM 5541.

Parker Chomerics CHOFORM 5538 Ni/C filled silicone is ideal for today’s densely populated electronics packaging. Full moisture cure in 4 hrs at 22 C with corrosion resistance and small bead properties.

Parker Chomerics SPRING-LINE D-connector gaskets answer most shielding and grounding needs for standard connector interfaces. The gaskets are available in both high performance beryllium-copper and economical stainless steel.

一覧表示に切り替え
List
グリッド表示に切り替え
Grid
  • 1
  • 2
  • ...
  • 5
次のページ
  • 1
  • 2
  • ...
  • 5
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202