Explosion-Proof Zero Air Generator | 日本
日本

Explosion-Proof Zero Air Generator

The Parker Balston expolosion proof zero air generator produces up to 1,000 cc/min of high purity zero grade air.

The Parker Balston expolosion proof zero air generator produces up to 1,000 cc/min of high purity zero grade air.

75-82S
 部品
Description
    The Parker Balston Explosion Proof Zero Air Generator produces up to 1,000 cc/min. of high purity zero grade air from a standard compressed air supply. The generator utilizes state-of-the-art catalytic technology to convert compressed air into zero grade air, at safe, regulated pressures on a continuous basis. No operator attention needed. The Model 85-82S can be used as a fuel air supply to process GC-FIDs, and as a zero grade gas supply/ zero reference for process analytical instruments.

    Features and Benefits:
    • Eliminates dangerous, expensive, and inconvenient gas cylinders from the laboratory
    • Safe, even in explosive environments
    • Low maintenance
    • Produces a continuous supply of ultra high purity zero grade air
    • Compact and reliable
    • Designed to mount on Unistrut® framing or directly on the wall
    • Certified by CSA (CSA NRTL/C)
Description

機能特性

ガス要件

Zero Air

用途

Analytical Laboratory

ガス要件

Zero Air

ブランド

Balston

最大吸入圧力 (psig)

125 psig

最小吸入圧力 (psig)

40

電気的要件

120 VAC/60 Hz, 0.5 amps

最小吸入圧力 (barg)

3 barg

最大吸入圧力 (barg)

9 barg

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202