GridTie Inverters and Power Conversion Systems 製品 パーカーより

: Featured
Sort By Product Attributes
Division

Division

電圧 (VDC)

電圧 (VDC)

???ACCE_Region_Product_List???
GridTie Inverters and Power Conversion Systems ( 1 - 3 / 3 )
Compare Selected
Product Listing

The 890GT-B power conversion system (PCS) is the intermediary device between the DC storage element, typically large banks of batteries, and the AC power grid. It is designed for direct outdoor mounting and handles up to 2 megawatts.

The 890GT-S Central Solar Inverter is designed for direct outdoor installation. It is available in ratings to 1950 kVA, and for array voltages up to 1000 volts DC. Integral advanced cooling results in a unit that is compact and easy to transport.

The Parker 890GT-R series Power Conversion System (PCS) is an 80kW bi-directional battery energy string inverter. It is designed for installation in a standard 19" server style rack.

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202