High Purity Nitrogen Generators for Analytical Instruments Including ICP | 日本
日本

High Purity Nitrogen Generators for Analytical Instruments Including ICP

Complete ‘Plug and Play’ system for laboratory applications. Produces a continuous supply of nitrogen from 99.8% to 99.999% purity.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker domnick hunter nitrogen gas generators employ robust, field proven technology to produce high purity nitrogen for life science, chemical analysis and spectroscopy applications. Flow rates range from 5 to 12.5 lpm, with purities from 99.8 to 99.999%.

    The generators provide a continuous stream of high purity nitrogen from a single ‘plug & play’ unit. Models are available with and without an integral oil free compressor, are extremely quiet in operation and are fully approved for use by major instrumentation manufacturers.

    Innovative design features include economy mode as standard which extends compressor life and significantly reduces on going running costs.

    Features / Benefits:

    • Complete ‘Plug and Play’ system for laboratory applications

    • Produces a continuous supply of nitrogen from 99.8% to 99.999% purity

    • Integral oil free compressor, with advanced noise reduction technology

    • Eliminate inconvenient and potentially dangerous nitrogen cylinders

    • Compact, reliable with minimal operator attention and maintenance

    • Economy mode as standard, increases compressor life

    For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.
Description

機能特性

ガス生成

Nitrogen

ガス純度

>99.5% to >99.999%

吸入空気要件

N/A or 110 l/min @ 9.9 barg (143 psig) to 129 l/min @ 9.9 barg (143 psig)

吸気質

ISO8573-1 2,-,1

吐出ポートサイズ (inch)

1/4 Compression Fitting

吸入ポートサイズ (inch)

1/4 Compression Fitting

最大吐出圧力 (barg)

5

最大吐出圧力 (psig)

72.5

最低作動温度 (C)

15

最低作動温度 (F)

55

最高作動温度 (C)

25

最高作動温度 (F)

77

高さ (mm)

869

高さ (inch)

34.2

幅 (mm)

345

幅 (inch)

13.6

奥行き (mm)

667

奥行き (inch)

26.3

重量 (kg)

86 to 95

重量 (lb)

189.6 to 209.4

予防保守キット

12 month filter kit: 606272559
8000 hours/24 month compressor kit: 606272581, 12 month filter kit: 606272559
8000 hours/24 month compressor kit: 606272583, 12 month filter kit: 606272557

ブランド

Parker domnick hunter

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202