ホース 製品 パーカーより

: Featured
Sort By Product Attributes
Tube Type

Tube Type

Core Type

Core Type

Core Material

Core Material

Division

Division

ブランド

ブランド

用途

用途

業界基準

業界基準

内径 (Inch)

内径 (Inch)

内径 (mm)

内径 (mm)

最大動作圧力 (Bar)

最大動作圧力 (Bar)

最大動作圧力 (psi)

最大動作圧力 (psi)

媒体

媒体

最高動作温度 (F)

最高動作温度 (F)

最低動作温度 (F)

最低動作温度 (F)

最高動作温度 (C)

最高動作温度 (C)

最低動作温度 (C)

最低動作温度 (C)

内径 (inch)

内径 (inch)

テクノロジー

テクノロジー

???ACCE_Region_Product_List???
ホース ( 1 - 20 / 596 )
一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ
Compare Selected
Product Listing

Grade T Single Line Fuel Gas Welding Hose is designed for transfer of many commonly used welding fuel gases in applications to 200°F and 200 psi, Series 7141

Grade T Single Line Oxygen Welding Hose is designed for transfer of oxygen in applications to 200°F and 200 psi, Series 7142

PWD Pressure Wash Down Hose is designed for medium pressure, high temperature service in applications to 250°F and 1500 psi, Series 7143

Softwall Farm Pump Hose is designed to transfer refined fuels from gravity-feed storage tanks or manual dispensers to 180°F and 50 psi, Series 7174

Arctic Translite Low Temperature Corrugated Petroleum Transport Suction Hose is designed for suction, discharge and transfer oil and refined fuels in applications to -67°F and 150 psi, Series SWC325

MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7094

MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7095

Nexaqua PVC Clear Potable Water Hose is designed for transfer of potable water in camper and marine applications to 150°F and 150 psi, Series 162

Paint fluid hose is designed for transfer of high aromatic content products such as ketone solvents, lacquers, paint thinners, oil-based and water-based paints and many common chemicals used in applications to 200°F and 750 psi, Series 7108

Nexaqua PVC White Potable Water Hose is designed for transfer of potable water in camper and marine applications to 150°F and 150 psi, Series 164

PVC Fire Extinguisher Booster Hose is designed for use in portable fire extinguisher units to 150°F and 250 psi, Series 167

Composite Vapor Recovery Suction Hose is designed for capturing petroleum and petrochemical vapors released during the bulk transfer process in applications to 212°F and 100 psi, Series 1000

Composite Petroleum Suction Hose is designed for transfer of petroleum products in applications to 212°F and 250 psi, Series 2100

Composite Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 212°F and 250 psi, Series 3100

Composite Aggressive Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 212°F and 250 psi, Series 4100

Soft-Flex 2000 Softwall Gasoline Dispenser Hose is designed to transfer refined fuels from powered dispensers to 180°F and 150 psi, Series 7114

Day-Flo Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7187

Day-Flo Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7134

Nexspray PVC/Urethane Spray Hose is designed for high pressure spray/transfer of diluted hydrocarbon-based chemicals, herbicides, pesticides and water in applications to 150°F and 600 psi, Series 202

Nexspray PVC Spray Hose is designed for high pressure spray/transfer of chemicals, herbicides, pesticides and water in applications to 150°F and 600 psi, Series 268

一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202