Hydrogen Generators for GC fuel gas applications (>99.9995% purity) | 日本
日本

Hydrogen Generators for GC fuel gas applications (>99.9995% purity)

Three models operate at flow rates of 160 ml/min, 250 ml/min and 500 ml/min.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    The Parker domnick hunter H high purity hydrogen gas generators offer the optimum combination of safe operation, reliability and performance.

    Utilising field proven PEM cell technology, hydrogen is produced on demand from deionised water and electricity, at low pressure and with minimal stored volume. Innovative control software allows unrivalled operational safety and reliability.

    The H generators ideally supply fuel gas to all known GC combustion detectors used in today’s laboratory workflows. Three models operate at flow rates; 160 ml/min, 250 ml/min and 500 ml/min.

    Hydrogen generators are available with Remote Networking software. Remote Networking software allows up to 27 hydrogen generators to be actively controlled from one central PC, and facilitates true cascading capabilities.

    Features / Benefits:

    • Eliminate dangerous hydrogen cylinders from the work place

    • Simple to install and operate

    • Compact, reliable with minimal maintenance

    • Produces a continuous supply of 99.9995% pure hydrogen at up to 6.9 bar

    • 2 year standard cell warranty

    • Optional automatic water fill and remote networking capability

    For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.
Description

機能特性

ガス生成

Hydrogen

ガス純度

>99.9995

最高作動温度 (C)

40

最高作動温度 (F)

104

最低作動温度 (C)

5

最低作動温度 (F)

41

最大吐出圧力 (barg)

6.89

最大吐出圧力 (psig)

100

水消費量

1.25 l/week to 4 l/week

水質

Deionised. ASTM II, >1MΩ, <1Ωs, filtered to <100Ωm

電気的要件

90 - 264V 50/60Hz

吐出ポートサイズ (inch)

1/8" Compression Fitting

高さ (mm)

456

高さ (inch)

18

幅 (mm)

342

幅 (inch)

14

奥行き (mm)

437

奥行き (inch)

437

重量 (kg)

23 (full of water)

重量 (lbs)

51 (full of water)

予防保守キット

6 months: 604970600
24 months: 604970532

ブランド

Parker domnick hunter

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202