Hyperchill Plus - Industrial Water Chiller for Precision Cooling of Low Viscosity Industrial Cooling Fluids | 日本
日本

Hyperchill Plus - Industrial Water Chiller for Precision Cooling of Low Viscosity Industrial Cooling Fluids

Hyperchill Plus Industrial Water Chillers are designed to provide precise and accurate temperature control of low viscosity industrial cooling fluids for a wide variety of industrial applications, with cooling capacities from 1.7kW to 23.6kW.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Extremely compact and easy to use, Hyperchill Plus is designed for safe and reliable operation in the most varied working conditions, providing precise and accurate control of low viscosity process fluid temperature.

    The availability of a wide range of accessories and options makes Hyperchill Plus a very flexible solution that fits the needs of a wide variety of industrial applications. With a non-ferrous hydraulic circuit, Hyperchill Plus is suitable for cooling low viscosity cooling fluids including water and water-glycol mixtures. Hyperchill Plus ensures stable working conditions combined with improved efficiency and productivity of the process. Hyperchill Plus contributes significantly to the reduction of plant downtime and maintenance costs due to inconsistent cooling of low viscosity cooling fluids. Each individual Hyperchill Plus unit is extensively tested to guarantee efficient operation and reliability in most working conditions.

    Typical Applications:

    Coating Systems - Chemical & Pharmaceutical Processes - Plastics Processing - Thermoform Machines - Plasma Coating - Medical Imaging Systems - Food & Beverage Industry - Electroplating Baths - Biogas & Natural Gas Treatment - Compressed Air Treatment – Extruders - Surface Processing - Flexographic Printing Systems

    Features:

    • Complete solution, easy to install and manage

    • Non-ferrous hydraulic circuit including non-ferrous water tank

    • A differential pressure switch ensures system shut down if the circuit runs dry

    • Completely configurable with many options and kits to fit the needs of a wide variety of industrial applications

    • Maximum ambient temperature up to 48°C on standard units, tropicalization up to 53°C

    • Use of compliant scroll compressors (on ICEP007 and larger)

    • Low ambient speed-control (optional)

    Benefits:

    • Compact design provides a space saving and easy to install solution

    • High reliability and low energy consumption even in extreme ambient conditions

    • Non-ferrous hydraulic circuit maintains the quality of the coolant ensuring stable working conditions, improved productivity and decreased maintenance costs.

    For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.
Description

機能特性

接続の種類

Threaded

最高周囲温度 (C)

48

最高周囲温度 (F)

118.4

最低周囲温度 (C)

5

最低周囲温度 (F)

41

冷媒

R407C

電気的要件

230V/1ph/50Hz to 400V/3ph/50Hz

軸流ファン数

1 to 2

コンプレッサ

Hermetic piston or scroll compressor

最高作動温度 (C)

30

最高作動温度 (F)

86

最低作動温度 (C)

5

最低作動温度 (F)

41

定格 IP

33 to 54

用途の種類

Precision cooling of low viscosity industrial cooling fluids

重量 (kg)

40 to 230

重量 (lbs)

88.18 to 507.06

幅 (mm)

520 to 756

幅 (inch)

20.47 to 29.76

奥行き (mm)

500 to 1206

奥行き (inch)

19.69 to 47.48

高さ (mm)

550 to 1405

高さ (inch)

21.65 to 55.31

証明書

PED 97/23/EC, Machinery Directive 2006/42/EC, Electromagnetic Directive 2004/108/EC

雑音レベル (dB(a))

52 to 50

ブランド

Parker Hiross

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202