液体ろ過 製品 パーカーより

: Featured
Sort By Product Attributes
標準的な用途

標準的な用途

機能

機能

Actuation Type

Actuation Type

媒体

媒体

フィルター構成

フィルター構成

Division

Division

ブランド

ブランド

種類

種類

建設材料

建設材料

重量 (lbs)

重量 (lbs)

重量 (kg)

重量 (kg)

最低作動温度 (C)

最低作動温度 (C)

最低作動温度 (F)

最低作動温度 (F)

最高作動温度 (C)

最高作動温度 (C)

最高作動温度 (F)

最高作動温度 (F)

用途

用途

業界基準

業界基準

最大動作圧力 (Bar)

最大動作圧力 (Bar)

最大動作圧力 (psi)

最大動作圧力 (psi)

媒体

媒体

マーケット

マーケット

バルブ種類

バルブ種類

高さ (inch)

高さ (inch)

高さ (mm)

高さ (mm)

重量 (lb)

重量 (lb)

幅 (mm)

幅 (mm)

流量 (GPM)

流量 (GPM)

流量 (lpm)

流量 (lpm)

???ACCE_Region_Product_List???
液体ろ過 ( 1 - 20 / 167 )
一覧表示に切り替え
List
グリッド表示に切り替え
Grid
  • 1
  • 2
  • ...
  • 9
次のページ
  • 1
  • 2
  • ...
  • 9
Next 次のページ
Compare Selected
Product Listing

ProBond is a break-through resin bonded liquid filter cartridge.

SciLog SciPres® scalable pressure sensors are designed for incorporation into single-use purification platforms, available in 5 sizes. Pre-calibrated and gamma stable, calibration and identity information is stored on the sensor's chip.

Parker domnick hunter's BEVPOR PH filter cartridges provide validated microbial retention to industry regulated contaminating organisms. Designed to provide the optimum solution for the microbial stabilization of wine, beer and bottled water.

BEVPOR PS filter cartridges have been specifically designed as a cost-effective solution for microbial stabilization of bottled water, beer stabilization and wine microbial stabilization.

A multi-purpose string wound depth filter cartridge providing true depth filtration by trapping particles with distinct winding patterns to reduce surface blinding assuring longer filter cartridge life and utilization in a range of process applications.

The Poly Mate Filter Cartridge provides quality, economical filtration for critical process applications.

Parker domnick hunter's PEPLYN HA filter cartrides have been developed to provide the optimum solution for particulate removal in liquid clarification applications.

Parker domnick hunter's PREPOR NG filters provide optimun solution for retention of yeast and

Parker domnick hunter's BEVPOR MH filters provide full retention to industry regulated, water contaminating organisms to ensure the micro-biological safety of bottled water, for increased process control and operational efficiency.

The Fluoroflow pleated membrane filter cartridge is an all-fluoropolymer design providing the highest chemical resistance in aggressive wet etch and clean applications, as well as filtration of industrial acids, bases and solvents.

SciLog SciCon® pre-calibrated single-use conductivity sensors are available in 5 sizes, pre-programmed and barcoded with a unique ID for full traceability and easy data collection. Calibration and identity data are stored on the sensor's chip.

The Polyflow Pleated Depth Filter Cartridge optimized for use in electronics applications. They feature a random-fiber polypropylene depth matrix that provides excellent retention efficiencies and onstream life.

Parker domnick hunter's BEVPOR MS filters provide full retention to industry regulated, water contaminating organisms to ensure the microbiological safety of bottled water, designed for high flow and cost-effective performance.

The EP Ultrafiltration Spiral Cross Flow Element is constructed with a Polyvinylidene fluoride (PVDF) membrane for extended life and superior chemical resistance in electrocoat and industrial applications.

The Fluoroflow-HSA pleated PTFE membrane filter cartridge offers improved performance with 40% more surface area than our standard Fluoroflow.

Avasan™ (AVS) cartridges are manufactured with a proprietary melt blown manufacturing process using a specially formulated polypropylenepolymer. This formulation provides a uniquely graded density filter cartridge designed for high purity applications.

The ParMax Large Diameter Pleated Filter Cartridge combines the best filtration technologies for high-flow applications with
polypropylene and microfiberglass media options in absolute (99.98%) ratings from 0.8 to 90 micron.

The SciLog® LabTec® Methadone Dispensing System is an automated dispensing system for liquid methadone from Parker domnick hunter.

The Abso-Mate™ all polypropylene filter cartridge provides economical filtration for critical process fluids.

Glass-Mate Pleated Microglass Filter Cartridge | Absolute-rated efficiency and economical filtration

一覧表示に切り替え
List
グリッド表示に切り替え
Grid
  • 1
  • 2
  • ...
  • 9
次のページ
  • 1
  • 2
  • ...
  • 9
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202