Low Pressure In-Line Spin-On Filter - Maxiflow Series | 日本
日本

Low Pressure In-Line Spin-On Filter - Maxiflow Series

The Maxiflow Series is a range of spin-on filters designed to provide low cost quality protection for hydraulic or lubrication systems.
Maximum pressure 10 bar. Maximum flow 360 l/min.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Items marked with an asterisk * in the drop-down menus are standard choices.

    The Maxiflow full flow spin-on filters are designed to provide quality protection for hydraulic or lubrication systems.
    Rated at a maximum pressure of 10 bar at 360 l/min, Maxiflow filters cover a wide range of mobile and industrial applications.

    Maxiflow filters are ideally suited to full flow and bypass circuit installations where the need for high quality filter media is recommended for effective protection of system components, improving system productivity and profitability.
    Optional indicators provide direct information as to when the spin-on canisters require replacement.


    Product Features:
    • Maximum pressure 10 bar. Maximum flow 360 l/min
    • Available with optional indicators
    • High quality filter medium

    Typical Applications
    • Telescopic handlers
    • Refuse vehicles
    • Road sweepers
    • Compactors
    • Industrial power units
    • Grass cutters
    • Press brakes
Description

機能特性

シール材

Nitrile

ポート接続の種類

G3/4, G1¼, G1½

マウント形式

Inline

定格圧力 (bar)

0-34 bar

流量 (lpm)

250-500 lpm

ハウジング材

Aluminium

温度の範囲 (C)

-30 / +100

  • Literature and Reference Materials

  • Maxiflow Series Brochure
  • お問合せ

    パーカー・ハネフィン日本株式会社
    東京都港区白金台3-2-10
    白金台ビル2F
    〒108-0071
    電話 03-6408-3901(営業本部)
    FAX  03-5449-7202