マニュアルフィルタバルブ 製品 パーカーより

: Featured
Sort By Product Attributes
Mounting Type

Mounting Type

Actuation Type

Actuation Type

Flow Rate (Cv)

Flow Rate (Cv)

Division

Division

ブランド

ブランド

最低作動温度 (C)

最低作動温度 (C)

最低作動温度 (F)

最低作動温度 (F)

最高作動温度 (C)

最高作動温度 (C)

最高作動温度 (F)

最高作動温度 (F)

種類

種類

用途

用途

機能

機能

最大動作圧力 (Bar)

最大動作圧力 (Bar)

最大動作圧力 (psi)

最大動作圧力 (psi)

媒体

媒体

バルブ種類

バルブ種類

流量 (GPM)

流量 (GPM)

流量 (lpm)

流量 (lpm)

???ACCE_Region_Product_List???
マニュアルフィルタバルブ ( 1 - 10 / 10 )
一覧表示に切り替え
???SN_SORT_BY_LIST???
グリッド表示に切り替え
???SN_SORT_BY_GRID???
Compare Selected
Product Listing

Parker’s F Series Filter valves are designed for protection of instrumentation systems from undesirable materials down to 1 micron and up to 6,000 PSI (414 BAR).

Parker’s MAF Series (Cup and Dual Disc) Filter Valves provide particle entrapment to protect equipment and systems up to 15,000 PSI. These filter valves utilize integral MPI Tube Fittings for a secure connection.

The Parker Conflow Code 5151 - pot strainers provides incremental cleaning of supply water for use on miners, shearers, feeders and belt transfer points.

The Parker Conflow Code 5075 - compact reverse flusher provides filtration in fluid
systems with the minimum amount of
downtime for element cleaning.

The Parker Conflow Code 36H - Y Strainers are robust in construction and a variety of screening elements are available to suit particular fluid conditions.

The Parker Conflow Code 2166 - reverse flushers have been designed to provide filtration in water feed lines.

Parker’s FT Series Tee Filter Valves are designed for inline protection of instrumentation systems from undesirable materials down to 1 micron and up to 6,000 PSI (414 BAR).

The RSF/RSW refrigerant strainers collect foreign materials and dirt in a refrigerant system at minimal pressure drop in order to minimize damage to or prevent malfunction of control valves.

冷媒用ストレーナは、制御弁の損傷を防ぐために軽微な圧力降下時、冷媒システムから異物やほこりを除去致します。

一覧表示に切り替え
???SN_SORT_BY_LIST???
グリッド表示に切り替え
???SN_SORT_BY_GRID???

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202