MASS FLOW CONTROLLERS | 日本
日本

MASS FLOW CONTROLLERS

Description
    Porter MPC Series Mass Flow Controllers (MFC's) contain both a fast and accurate MFC and the necessary electronics for a complete closed-loop control system, all in a compact, panel-mount, 1/16 DIN package. The MPC Series MFC's are available in full scale flow rates of 0.5, 2.0, 5.0 & 20.0 SLPM nitrogen and 2.0 SLPM helium. Porter 200 Series MFC's accurately measure and control flow rates of a wide variety of gases from 5 SCCM to 1000 SLPM full scale nitrogen flow for operating pressures up to 3000 PSIG. The MFC's provide a linear flow signal output proportional to a calibrated flow rate. Porter Digital Series 600 MFC's handle flow rates and operating pressures identical to those of the 200 Series MFC's. The Digital Series 600 MFC's feature better accuracy & repeatability than analog MFC's, performance-enhancing digital electronics, multi-gas capability & self-diagnostics. Porter Model 2201 MFC's bring a new dimension to affordable mass flow control. Model 2201 utilizes t he same proven thermal sensor assembly and unique laminar flow elements found in the 200 Series MFC's, combined with the Porter Model EPC Electronic Proportional Control Valve. The result is an economical MFC that is affordable without compromising precision, control integrity or reliability. Porter 3200 Series MFC's are CSA-certified for Class 1, Division 2, Groups A, B, C and D hazardous locations and provide accuracy, repeatability and response necessary for demanding process applications. Model 3261 is designed to be an integral component in surface-mount fluid distribution systems utilized in process analyzer and sample handling applications. Specifically configured to ANSI/ISA-76.00.02 specifications for surface-mount components, Model 3261 can be installed on two (2) spaces of an SP-76 compliant manifold without the use of process connections. Model 3201 MFC includes compression fitting or metal gasket face seal process connections for inline installation.

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202