Master Cylinders | 日本
日本

Master Cylinders

Parker’s reservoir type master cylinders are designed for long, reliable service life and feature a reservoir integrated into the housing. This eliminates the need for a separate, remotely mounted reservoir.

RMC00001A
 部品
Description
    Master cylinders are located in the cockpit on each of the pilot’s rudder pedals. They are used to turn a force into a pressure to actuate the brakes on an aircraft. By integrating the reservoir directly into the master cylinder housing, Parker has eliminated the need for a separate, remotely mounted reservoir.

    There are several advantages to this fewer fittings translates into fewer possible leak paths and the elimination of the need to find a remote location for a reservoir in a space-limited aircraft. This also means there are fewer parts to inspect and maintain, no need for a hydraulic line between the remote reservoir and the master cylinder, and weight savings.

    Parker offers a version with a reservoir designed into the cylinder. It eliminates the need for a remote reservoir located in the firewall area, giving easier control over the system and less line from the brake assembly.

    The reservoir capacity ranges from 2 to 3.4 cubic inches with strokes from 1.2 to 1.75 inches. Total volumetric output is 0.36 to 0.77 cubic inches. Ports are 1/8-27 NPT thread, which is common in the general aviation market.

    APPLICATIONS:
    General aviation, light jets, turboprop passenger and cargo aircraft.

    FEATURES AND ATTRIBUTES:
    • Fewer fittings, meaning fewer leak paths
    • Space-saving advantage, no need for a remote reservoir
    • Fewer parts to inspect and maintain
    • Aluminum housing offers weight savings
    • Anodized housing and stainless steel rod provides corrosion protection
    • No hydraulic line required connecting remote reservoir and master cylinder
    • Adjustable clevis allows length adjustment for ease of installation on aircraft
    • Nitrile seals accommodate multiple fluids
    • American made

    OPTIONAL FEATURES:
    • Rod ends
    • Fitting types
    • Bore sizes
    • Strokes
    • Reservoir volume
Description

機能特性

業界基準に対応

MIL-PRF-5606, MIL-PRF-83282 and MIL-PRF-87257

重量 (lb)

0.32 to 1.05

ハウジング材

Aluminum

ロッドの種類

Stainless steel

排出量 (cu in/rev)

0.42 to 1.015

長さ (inch)

5.25 to 11.535

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202