Medical Grade Silicone Tubing & Extrusions | 日本
日本

Medical Grade Silicone Tubing & Extrusions

Parker's Medical Systems Division tubing and extruded profiles are manufactured in an FDA Registered, ISO 13485 facility and are continuously monitored on the line for dimensional tolerances.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker offers a wide range of medical grade tubing, available in single or multi-lumen configurations as well as radiopaque striping. Parker's Medical Systems Division specializes in both medical grade silicone and wire-reinforced, non-occluding silicone tubing that are used in a variety of medical, diagnostic and pharmaceutical applications.

    Tubing and extruded profiles are manufactured to the OEM's dimensional specifications. The most commonly used medical grade tubing sizes, along with their tolerances are available on this page. Custom sized tubing with ID's ranging from 0.012" to 1.0" with desired wall thickness tubing can be extruded and cut to length per our customers' exact written specifications.

    Product Benefits:
    -all extrusions are platinum-cured
    -extrusions do not contain any peroxides
    -extrusions are manufactured with silicone materials from Dow Corning, Momentive, NuSil, Shin-Etsu, and Wacker that will pass ISO 10993 tests
    -all extrusions are manufactured in ISO Class 8 cleanrooms
    -extrusions can be sterilized with autoclave, ethylene oxide, or gamma radiation

    Recommended for use in:
    -Peristaltic pumps
    -Multi-lumen cathers
    -Wound drainage tubes
    -Enteral feeding catheters
    -Spring reinforced catheters
    -Tracheostomy tubes
    -Foley catheters and cuffs
    -Vascular loops
    -Infusion catheters
    -Pharmaceutical bioprocess manifolds
    -Blood collection
Description

機能特性

製品の種類

Tubing

証明書

Medical

証明書に対応

USP Class VI

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202