Micro-Mist Lubricators - Prep-Air II 16L Series (compact) | 日本
日本

Micro-Mist Lubricators - Prep-Air II 16L Series (compact)

The 16L is a compact micro-mist lubricator that injects a mist of oil into the flowing air stream to automatically provide the correct amount of lubrication for air tools and other pneumatic devices. Lubrication rate can also be adjusted manually.

アプリケーションのパーツを組み立てるには弊社コンフィグレーターをご利用ください。
Description
    Parker's 16L is a micro-mist lubricator that injects a mist of oil into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices. This type of lubricator can be precisely adjusted to a very low oil flow rate because only a portion of the oil drops seen in the sight dome travels downstream. Proportional oil is delivered over a wide range of air flows and precision needle valve assures repeatable oil delivery. A slight adjustment can provide a desired mist rate.

    This unit is ideal for low and high flow applications that demand uniform lubrication in a robust package. This lubricator can be mounted using a modular connector to other 06 Series Prep-Air II products. F442 oil is suggested for lubrication and will allow the product to perform at peak performance. The lubricator should be used where only a very small amount of lubrication is desirable or where it is necessary for the oil to remain suspended in the air stream for long distances.

      • Micro-Mist
      • Size Oil Particles: 5 μm
      • NPT and BSPP
      • Port Sizes: 1/4", 3/8", 1/2"
      • Body Material: Zinc
      • Bowl Material: Polycarbonate or Zinc
      • Seals: Nitrile
      • Pressure Rating of Polycarbonate Bowl: 0 to 150 psig or 0 to 10.4 bar
      • Pressure Rating of Metal Bowl: 0 to 250 psig or 0 to 17.2 bar
      • Temperature Rating of Polycarbonate Bowl: 32° to 125°F or 0° to 51°C
      • Temperature Rating of Metal Bowl: 32° to 175°F or 0° to 79°C
      • Minimum Flow For Lubrication at 100 PSIG - 1 SCFM
      • High Flow 1/4" - 40 SCFM
      • High Flow 3/8" - 60 SCFM
      • High Flow 1/2" - 90 SCFM
      • Drain Type: Manual Twist
      • Weight: 1.2 lbs or 0.5 kg
Description

機能特性

機能

Micro-Mist Lubricator

オイル粒子サイズ (μm)

5

ポートの種類

NPT | BSPP

ポートサイズ

1/4" | 3/8" | 1/2"

ボディ材

Zinc

ボウル材

Polycarbonate | Zinc

シール材

Nitrile

作動圧力 (psig)

0 to 150 (Polycarbonate Bowl) | 0 to 250 ( Metal Bowl)

作動圧力 (bar)

0 to 10.4 (Polycarbonate Bowl) | 0 to 17.2 ( Metal Bowl)

作動温度 (F)

+32° to +125° (Polycarbonate Bowl) | +32° to +175° ( Metal Bowl)

作動温度 (C)

0° to +52° (Polycarbonate Bowl) | 0° to +80° ( Metal Bowl)

最小作動流量 (SCFM)

1 (at 100 psig)

最大作動流量 (SCFM)

40 | 60 | 90

ドレーンオプション

No Drain | Twist Drain

CAD を表示する部分を設定してください。

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202