DAY-FLO® II Multipurpose Oil Resistant Hose, Series 7134 | 日本
日本

DAY-FLO® II Multipurpose Oil Resistant Hose, Series 7134

Day-Flo Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7134

Day-Flo Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7134

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker's Series 7134 Day-Flo Multipurpose Oil Resistant Hose provides excellent service across multiple applications. The braided reinforcement is kink resistant and provides superior coupling retention. The red cover provides easy identification and is resistant to abrasion, oil and weathering to provide maximum performance. Series 7134 is qualified with permanent crimp couplings for a safe and secure connection and is a durable, versatile hose for many common industrial applications.

    Markets:
    • Agriculture
    • Construction
    • General Industrial

    Features/Benefits:
    • Tube: Black nitrile for oil compatibility and versatile service to 212°F.
    • Reinforcement: Multiple textile braids for strength and kink resistance.
    • Cover: Red chloroprene for abrasion, oil and weathering resistance.
    • Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

    Applications:
    - media
    • Air
    • Oil
    • Mild chemicals
    • Water
    - usage
    • Air compressors and pneumatic tools, including those subject to light oil mists for lubrication

    Safety/Technical:
    • Design Factor: 4:1
    • Do not use in hot, dry air applications or with refined fuel.

    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
Description

機能特性

用途

Air & Multipurpose

業界基準

ARPM Class A Tube

媒体

Air, Mild Chemicals, Oil, Water

チューブ

Black nitrile; ARPM Class A oil resistance

材料 - ホース補強

One textile braid, Two textile braids

材料 - カバー

Red chloroprene

塗装 - カバー

Smooth

Red

最低動作温度 (F)

-20

最高動作温度 (F)

212

最低動作温度 (C)

-29

最高動作温度 (C)

100

ホース I.D. (inch)

3/16 to 1/2

ホース I.D. (mm)

4.8 to 12.7

ホース O.D. (inch)

0.44 to 0.81

ホース O.D. (mm)

11.1 to 20.6

重量 (lbs)

0.08 to 0.21

重量 (kg)

0.04 to 0.10

最小曲半径 (inch)

2.0 to 4.5

最小曲半径 (mm)

50.8 to 114.3

最大動作圧力 (psi)

250 to 300

最大動作圧力 (bar)

17.2 to 20.7

パッケージ

Reels

標準パック量 (ft)

600 to 700

適合継手

HY

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202